您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20520 - Self-clinching nuts for stainless steel and metallic materials (PEM® SP), stainless steel (A286), passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 20520 - SP - Self-clinching nuts for stainless steel and metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_20520/bn_20520.prj},{NB=3576108},{BNARTNR=3576108},{BNARTNR1=300114034},{BN=20520},{CODE=SP-M4-0},{W=SP},{WVIS=INOX (A286)},{BNSURFACE=passiviert},{D1=M4},{LB=5.41},{D2=5.38},{D3=7.87},{M=2.00},{H=0.77},{SM=0.80},{MRL=6.9},{VERS=0},{VERSS=1},{VERSC=1},{NDM=4.0},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
M
±0.25
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3720917
3720917
SP-M2-0
SP-M2-0
SP
Stainless steel (A286)
passivated
M2
4.22
4.20
6.35
1.50
0.77
0.80
4.8
3720918
3720918
300143873
SP-M2-1
SP-M2-1
SP
Stainless steel (A286)
passivated
M2
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3720919
3720919
SP-M2-2
SP-M2-2
SP
Stainless steel (A286)
passivated
M2
4.22
4.20
6.35
1.50
1.38
1.40
4.8
3720920
3720920
300146454
SP-M2.5-0
SP-M2.5-0
SP
Stainless steel (A286)
passivated
M2.5
4.22
4.20
6.35
1.50
0.77
0.80
4.8
3720921
3720921
300132882
SP-M2.5-1
SP-M2.5-1
SP
Stainless steel (A286)
passivated
M2.5
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3720922
3720922
300158111
SP-M2.5-2
SP-M2.5-2
SP
Stainless steel (A286)
passivated
M2.5
4.22
4.20
6.35
1.50
1.38
1.40
4.8
3720923
3720923
300114036
SP-M3-0
SP-M3-0
SP
Stainless steel (A286)
passivated
M3
4.22
4.20
6.35
1.50
0.77
0.80
4.8
3493750
3493750
300104299
SP-M3-1
SP-M3-1
SP
Stainless steel (A286)
passivated
M3
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3607611
3607611
300104300
SP-M3-2
SP-M3-2
SP
Stainless steel (A286)
passivated
M3
4.22
4.20
6.35
1.50
1.38
1.40
4.8
3576108
3576108
300114034
SP-M4-0
SP-M4-0
SP
Stainless steel (A286)
passivated
M4
5.41
5.38
7.87
2.00
0.77
0.80
6.9
3493751
3493751
300104301
SP-M4-1
SP-M4-1
SP
Stainless steel (A286)
passivated
M4
5.41
5.38
7.87
2.00
0.97
1.00
6.9
3720927
3720927
300104302
SP-M4-2
SP-M4-2
SP
Stainless steel (A286)
passivated
M4
5.41
5.38
7.87
2.00
1.38
1.40
6.9
3720928
3720928
300119284
SP-M5-0
SP-M5-0
SP
Stainless steel (A286)
passivated
M5
6.35
6.33
8.64
2.00
0.77
0.80
7.1
3493752
3493752
300104303
SP-M5-1
SP-M5-1
SP
Stainless steel (A286)
passivated
M5
6.35
6.33
8.64
2.00
0.97
1.00
7.1
3720929
3720929
300104304
SP-M5-2
SP-M5-2
SP
Stainless steel (A286)
passivated
M5
6.35
6.33
8.64
2.00
1.38
1.40
7.1
3720930
3720930
300104305
SP-M6-1
SP-M6-1
SP
Stainless steel (A286)
passivated
M6
8.75
8.73
11.18
4.08
1.38
1.40
8.6
3720932
3720932
300126857
SP-M6-2
SP-M6-2
SP
Stainless steel (A286)
passivated
M6
8.75
8.73
11.18
4.08
2.21
2.29
8.6
3712298
3712298
300117030
SP-M8-1
SP-M8-1
SP
Stainless steel (A286)
passivated
M8
10.50
10.47
12.70
5.47
1.38
1.40
9.7
3720933
3720933
300200293
SP-M8-2
SP-M8-2
SP
Stainless steel (A286)
passivated
M8
10.50
10.47
12.70
5.47
2.21
2.29
9.7
3720934
3720934
300200758
SP-M10-1
SP-M10-1
SP
Stainless steel (A286)
passivated
M10
14.00
13.97
17.35
7.48
2.21
2.29
13.5
9007216
9007216
300218196
SP-M10-2
SP-M10-2
SP
Stainless steel (A286)
passivated
M10
14.00
13.97
17.35
7.48
3.05
3.18
13.5
3720935
3720935
SP-M12-1
SP-M12-1
SP
Stainless steel (A286)
passivated
M12
17.00
16.95
20.57
8.50
3.05
3.18
13.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表