您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEdrainpoint S drain DN with Seal System universal flange - TECEdrainpoint S Drains
Tece
Drainage Systems
TECEdrainpoint S
Drains
Powered by
CAD模型選擇
{tece/entwasserungstechnik/tece_drainpoint_s/ablaeufe/ablaeufe.prj},{NB=3601500_(LOD=350)},{CNSORDERNO=3601500},{PICTURE=tcb_3601500.png},{LODDEST=Architecture},{LODLEVEL=350},{KT1=TECEdrainpoint S Ablauf DN 50},{KT2=Norm mit Seal System Univ.fl.},{WG=607},{PG=3006070020},{RG=3},{ME=St.},{GTIN=4027255030985},{ASTEXT=Ausschreibungstext},{HTML=HTML},{VERS=3},{H1=98},{H2=62},{H3=64},{H4=0},{L=280},{D1=40},{D2=50},{D=137},{DNL=40},{LR=115.000},{LL=165.000},{LD=0.000},{HL=62.000},{HR=64.000},{DNR=50},{DND=0},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Ja},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Nein},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
RG
Discount group
ⁿ/ₐ
GTIN
ⁿ/ₐ
3601400
3601400
TECEdrainpoint S Ablauf D...
superflach mit Seal Syste...
3
4027255030961
3601404
3601404
TECEdrainpoint S Ablauf D...
ohne Zulauf, mit Seal Sys...
3
4027255094918
3601401
3601401
TECEdrainpoint S Ablauf D...
Terrasse mit Seal System ...
3
4027255030978
3601500
3601500
TECEdrainpoint S Ablauf D...
Norm mit Seal System Univ...
3
4027255030985
3601600
3601600
TECEdrainpoint S Ablauf D...
senkrecht mit Seal System...
3
4027255030992
3603500
3603500
TECEdrainpoint S Ablauf D...
mit Seal System Univ.fl.
3
4027255031005
3603600
3603600
TECEdrainpoint S Ablauf D...
senkrecht mit Seal System...
3
4027255031012
3607500
3607500
TECEdrainpoint S Ablauf D...
mit Seal System Univ.fl.
3
4027255031029
3607600
3607600
TECEdrainpoint S Ablauf D...
senkrecht mit Seal System...
3
4027255031036
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表