Brass ball valves, female/female thread
Riegler
AirSentials
Valves and shut-off devices
Brass ball valves »valve line« Series
Powered by
CAD模型選擇
{riegler/airsentials/03-ventile-und-absperrorgane/messingkugelhaehne-serie-valve_line/334_e_m_k_asmtab.prj},{NB=334.05-E_1},{ARTNU=334.05-E},{GW=3/4},{DN=19.0},{L=55.0},{A=98.0},{B=45.0},{V=1},{X=4},{PPATH=assemblies/334_e_m_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
DN
[mm]
L
[mm]
A
[mm]
B
[mm]
334.02-E
334.02-E
1/4
8.0
40.0
75.0
38.0
334.03-E
334.03-E
3/8
10.0
40.0
75.0
38.0
334.04-E
334.04-E
1/2
14.5
50.0
96.0
45.0
334.05-E
334.05-E
3/4
19.0
55.0
98.0
45.0
334.06-E
334.06-E
1
24.5
63.0
118.0
55.0
334.07-E
334.07-E
1 1/4
30.5
73.0
118.0
58.0
334.08-E
334.08-E
1 1/2
37.0
83.0
138.0
73.0
334.09-E
334.09-E
2
45.0
99.0
160.0
82.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表