您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Feedthroughs & Cable Entry Seals
TE Connectivity
Harnessing
Heat Shrink Components_new
Powered by
CAD模型選擇
{teconnectivity/harnessing/heat_shrink_components_new/feedthroughs_and_cable_entry_seals.prj},{NB=473233-000},{PN=473233-000},{MATERIALCODE=100},{SHA256=iioFdkx4a2P+J/i+6/Nw+CvqrZakV5J5l8INVdjRF5k=},{INAME=4732332d000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-473233-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=473233-000},{TEINTERNALDESCRIPTION=TCFS-12-19C-020-100AH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
ANGLE
Angle
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
MODIFICATION
Modification
ⁿ/ₐ
MATERIALCODE
Material Code
ⁿ/ₐ
FEEDTHROUGHMATERIAL
Feedthrough Material
ⁿ/ₐ
FEEDTHROUGHPLATINGMATERIAL
Feedthrough Plating Material
ⁿ/ₐ
NUTTYPE
Nut Type
ⁿ/ₐ
FEEDTHROUGHTYPE
Feedthrough Type
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ADHESIVEPRECOAT
Adhesive Pre-Coat
ⁿ/ₐ
NUTDIAMETERACROSSFLATS
Nut Diameter (Across Flats)
ⁿ/ₐ
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
ⁿ/ₐ
MOUNTINGHOLEDIAMETER
Mounting Hole Diameter
ⁿ/ₐ
MOLDEDFLANGELENGTH
Molded Flange Length
ⁿ/ₐ
MOUNTINGSTYLE
Mounting Style
ⁿ/ₐ
THREADLENGTH
Thread Length
ⁿ/ₐ
BODYDIAMETERACROSSFLATS
Body Diameter (Across Flats)
ⁿ/ₐ
FEEDTHROUGHINSIDEDIAMETERMAX
Feedthrough Inside Diameter
[Max]
EXPANDEDINSIDEDIAMETERMIN
Expanded Inside Diameter
[Min]
RECOVEREDINSIDEDIAMETERMAX
Recovered Inside Diameter
[Max]
RESISTANTTO
Resistant To
ⁿ/ₐ
RESISTANCEPROPERTIES
Resistance Properties
ⁿ/ₐ
FLAMMABILITY
Flammability
ⁿ/ₐ
ADHESIVETYPE
Adhesive Type
ⁿ/ₐ
ADHESIVECODE
Adhesive Code
ⁿ/ₐ
OVERALLLENGTHRECOVERED
Overall Length
[Recovered]
128817-000
128817-000
128817-000
TCFS-20-62C-020-100CH
6-1190935-9
Straight
Heat Shrink Cable Feedthr...
Yes
None
100
Stainless Steel
Electroless Nickel
A
1-Sided
Olive Drab
Elastomer
Yes
27 mm [ 1.06 in ]
M20 x 1.5
21 mm [ .827 in ]
77 mm [ 3.031 in ]
Bulkhead
20 mm [ .787 in ]
34 mm [ 1.34 in ]
14 mm [ .55 in ]
10.5 mm [ .411 in ]
7.2 mm [ .281 in ]
Fluids
Immersion Protection
Low Fire Hazard
Hot-Melt
S1030
N/A
332677-000
332677-000
332677-000
TCFS-30-62C-020-100CH
4-1192513-4
Straight
Heat Shrink Cable Feedthr...
Yes
None
100
Stainless Steel
Electroless Nickel
A
1-Sided
Olive Drab
Elastomer
Yes
36 mm [ 1.48 in ]
M30 x 1.5
31 mm [ 1.22 in ]
115 mm [ 4.527 in ]
Bulkhead
20 mm [ .787 in ]
48 mm [ 1.89 in ]
24.2 mm [ .95 in ]
20.5 mm [ .81 in ]
10 mm [ .394 in ]
Fluids
Immersion Protection
Low Fire Hazard
Hot-Melt
S1030
N/A
471137-000
471137-000
471137-000
TCFS-16-19C-020-100AH
2-1193530-9
Straight
Heat Shrink Cable Feedthr...
No
None
100
Aluminum Alloy
Electroless Nickel
A
1-Sided
Olive Drab
Elastomer
Yes
22 mm [ .87 in ]
M16 x 1.5
17 mm [ .669 in ]
48 mm [ 1.889 in ]
Bulkhead
20 mm [ .787 in ]
29 mm [ 1.14 in ]
10.2 mm [ .4 in ]
15 mm [ .591 in ]
5.9 mm [ .23 in ]
Fluids
Immersion Protection
Low Fire Hazard
Hot-Melt
S1030
N/A
473233-000
473233-000
473233-000
TCFS-12-19C-020-100AH
5-1193545-5
Straight
Heat Shrink Cable Feedthr...
No
None
100
Aluminum Alloy
Electroless Nickel
A
1-Sided
Olive Drab
Elastomer
Yes
17 mm [ .67 in ]
M12 x 1.5
13 mm [ .512 in ]
43 mm [ 1.692 in ]
Bulkhead
20 mm [ .787 in ]
24 mm [ .95 in ]
7.5 mm [ 3 in ]
11 mm [ .43 in ]
5.6 mm [ .2204 in ]
Fluids
Immersion Protection
Low Fire Hazard
Hot-Melt
S1030
N/A
503631-000
503631-000
503631-000
TCFS-12-62C-020-100AH
5-1193790-8
Straight
Heat Shrink Cable Feedthr...
No
None
100
Stainless Steel
Electroless Nickel
A
1-Sided
Olive Drab
Elastomer
Yes
17 mm [ .67 in ]
M12 x 1.5
13 mm [ .512 in ]
43 mm [ 1.692 in ]
Bulkhead
20 mm [ .787 in ]
24 mm [ .95 in ]
7.5 mm [ 3 in ]
11 mm [ .43 in ]
5.6 mm [ .2204 in ]
Fluids
Immersion Protection
Low Fire Hazard
Hot-Melt
S1030
N/A
554929-000
554929-000
554929-000
TCFS-30-62C-120-100AH
6-1194377-1
Straight
Heat Shrink Cable Feedthr...
No
None
100
Stainless Steel
Electroless Nickel
A
2-Sided
Olive Drab
Elastomer
Yes
36 mm [ 1.48 in ]
M30 x 1.5
31 mm [ 1.22 in ]
N/A
Bulkhead
20 mm [ .787 in ]
48 mm [ 1.89 in ]
24.2 mm [ .95 in ]
29 mm [ 1.14 in ]
9.9 mm [ .39 in ]
Fluids
Immersion Protection
Low Fire Hazard
Hot-Melt
S1030
73 mm [ 2.874 in ]
644053-000
644053-000
644053-000
TCFS-16-62C-020-100AH
1-1195088-0
Straight
Heat Shrink Cable Feedthr...
No
None
100
Stainless Steel
Electroless Nickel
A
1-Sided
Olive Drab
Elastomer
Yes
22 mm [ .87 in ]
M16 x 1.5
17 mm [ .669 in ]
48 mm [ 1.889 in ]
Bulkhead
20 mm [ .787 in ]
29 mm [ 1.14 in ]
10.2 mm [ .4 in ]
15 mm [ .591 in ]
5.9 mm [ .23 in ]
Fluids
Immersion Protection
Low Fire Hazard
Hot-Melt
S1030
N/A
898415-000
898415-000
898415-000
TCFS-12-19B-020-25CE
7-1196983-0
Straight
Heat Shrink Cable Feedthr...
Yes
None
25
Aluminum Alloy
Cadmium Over Electroless ...
A
1-Sided
Olive Drab
Elastomer
Yes
17 mm [ .67 in ]
M12 x 1.5
13 mm [ .512 in ]
50 mm [ 1.968 in ]
Bulkhead
20 mm [ .787 in ]
24 mm [ .95 in ]
7.5 mm [ 3 in ]
7.5 mm [ .295 in ]
5 mm [ .197 in ]
Fluids
Immersion Protection
Low Fire Hazard
Epoxy
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表