您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
331A - REDUCING COUPLING
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16/reducing_coupling.prj},{NB=331A05032(400)},{CODE=331A05032},{LOD=400},{S=50X32},{L=168.0},{L1=103.5},{L2=61.0},{D1=91.0},{D2=51.0},{D11=62.5},{D12=33.5},{W=300},{MAT=Polypropylene},{PN=16},{PU=60},{REG=16.20},{REG1=12.40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
D11
[mm]
D12
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
331A02016
331A02016
20X16
99.0
50.5
46.5
46.0
22.0
39.0
17.5
60
Polypropylene
16
360
331A02516
331A02516
25X16
104.0
57.0
45.0
52.0
27.0
39.0
17.5
80
Polypropylene
16
300
331A02520
331A02520
25X20
108.0
56.5
48.5
52.0
27.0
46.0
22.0
90
Polypropylene
16
255
331A03220
331A03220
32X20
125.0
77.0
45.5
62.5
33.5
46.0
22.0
130
Polypropylene
16
180
331A03225
331A03225
32X25
130.0
78.5
49.0
62.5
33.5
52.0
27.0
140
Polypropylene
16
150
331A04025
331A04025
40X25
140.0
82.5
55.0
78.0
41.0
52.0
27.0
190
Polypropylene
16
100
331A04032
331A04032
40X32
149.0
78.5
67.0
78.0
41.0
62.5
33.5
220
Polypropylene
16
85
331A05032
331A05032
50X32
168.0
103.5
61.0
91.0
51.0
62.5
33.5
300
Polypropylene
16
60
331A05040
331A05040
50X40
175.0
101.5
70.5
91.0
51.0
78.0
41.0
350
Polypropylene
16
60
331A06332
331A06332
63X32
187.0
123.0
59.0
108.5
65.0
62.5
33.5
450
Polypropylene
16
40
331A06350
331A06350
63X50
206.0
123.0
77.0
108.5
65.0
91.0
51.0
530
Polypropylene
16
30
331A07563
331A07563
75X63
249.0
132.0
114.0
129.0
77.0
108.5
65.0
872
Polypropylene
16
18
331A09063
331A09063
90X63
275.0
150.5
121.5
150.0
91.5
108.5
65.0
1153
Polypropylene
16
12
331A09075
331A09075
90X75
292.5
150.5
138.5
150.0
91.5
129.0
77.0
1304
Polypropylene
16
12
331A11075
331A11075
110X75
359.5
203.0
150.5
176.0
111.5
129.0
77.0
2078
Polypropylene
16
8
331A11090
331A11090
110X90
368.0
203.0
157.0
176.0
111.5
150.0
91.5
2319
Polypropylene
16
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表