您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
330 - MALE ADAPTOR
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16/male_adaptor.prj},{NB=330004005(400)},{CODE=330004005},{LOD=400},{S=40 X 1 ½\"},{L=114.5},{L1=89.00},{L2=22.0},{D=78.0},{D1=41.0},{R=1 1/2},{W=179.5},{MAT=Polypropylene},{PN=16},{PU=100},{RX=47.803},{REG=10.45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
D
[mm]
D1
[mm]
R
[Inch]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
330001610
330001610
16 X ⅜"
66.5
50.00
14.0
39.0
17.5
3/8
28.0
Polypropylene
16
750
330001601
330001601
16 X ½"
69.5
50.00
17.0
39.0
17.5
1/2
29.0
Polypropylene
16
750
330001602
330001602
16 X ¾"
71.5
52.00
19.0
39.0
17.5
3/4
30.5
Polypropylene
16
750
330002001
330002001
20 X ½"
79.5
48.50
17.0
46.0
22.0
1/2
43.0
Polypropylene
16
500
330002002
330002002
20 X ¾"
81.5
49.50
19.0
46.0
22.0
3/4
44.0
Polypropylene
16
500
330002003
330002003
20 X 1"
83.5
49.50
21.0
46.0
22.0
1
47.0
Polypropylene
16
450
330002501
330002501
25 X ½"
82.0
59.00
15.5
52.0
27.0
1/2
51.0
Polypropylene
16
360
330002502
330002502
25 X ¾"
83.0
59.00
19.0
52.0
27.0
3/4
53.5
Polypropylene
16
320
330002503
330002503
25 X 1"
84.0
59.00
20.0
52.0
27.0
1
55.5
Polypropylene
16
320
330003201
330003201
32 X ½"
99.5
71.50
17.0
62.5
33.5
1/2
91.5
Polypropylene
16
180
330003202
330003202
32 X ¾"
102.0
71.00
19.0
62.5
33.5
3/4
92.0
Polypropylene
16
180
330003203
330003203
32 X 1"
102.0
69.50
20.0
62.5
33.5
1
93.0
Polypropylene
16
180
330003204
330003204
32 X 1 ¼"
103.0
71.50
21.0
62.5
33.5
1 1/4
100.0
Polypropylene
16
180
330003205
330003205
32 X 1 ½"
104.0
71.00
22.0
62.5
33.5
1 1/2
101.0
Polypropylene
16
150
330004003
330004003
40 X 1"
112.5
88.50
20.0
78.0
41.0
1
180.0
Polypropylene
16
100
330004004
330004004
40 X 1 ¼"
115.5
88.50
23.0
78.0
41.0
1 1/4
182.0
Polypropylene
16
100
330004005
330004005
40 X 1 ½"
114.5
89.00
22.0
78.0
41.0
1 1/2
179.5
Polypropylene
16
100
330004006
330004006
40 X 2"
117.5
89.50
25.0
78.0
41.0
2
183.5
Polypropylene
16
100
330005003
330005003
50 X 1"
128.5
94.50
20.0
91.0
51.0
1
232.5
Polypropylene
16
80
330005004
330005004
50 X 1 ¼"
131.5
94.00
23.0
91.0
51.0
1 1/4
234.0
Polypropylene
16
80
330005005
330005005
50 X 1 ½"
131.0
93.50
22.0
91.0
51.0
1 1/2
237.0
Polypropylene
16
80
330005006
330005006
50 X 2"
134.0
94.00
25.0
91.0
51.0
2
242.0
Polypropylene
16
70
330006305
330006305
63 X 1 ½"
148.5
112.00
22.0
108.5
65.0
1 1/2
381.5
Polypropylene
16
45
330006306
330006306
63 X 2"
151.5
112.00
25.0
108.5
65.0
2
385.5
Polypropylene
16
45
330006307
330006307
63 X 2 ½"
153.5
112.00
27.0
108.5
65.0
2 1/2
395.0
Polypropylene
16
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表