您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6926D-3x - Block cylinder with O-ring connection on rod side double acting
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Threaded and block cylinders
Powered by
CAD模型選擇
{amf/hysp/608_es_bl_zyl/amf6926d-3x_assmtab.prj},{NB=AMF299339_0 - 6926D-32-30},{BESTNR=299339},{ARTNR=6926D-32-30},{PDF=PDF},{DK100=8},{DK500=40},{ZK100=4.9},{ZK500=24.5},{HUB=0},{H=25},{VD=20},{VZ=12.2},{KL=32},{A=75},{B=75},{C=55},{E=20},{L=10},{NXT=M12 x15},{P=5.0},{Q=55},{RXT=9,8 x 1,1},{S=17},{U=35},{W=10.5},{OR1=537969},{GEW=1990},{VERS=10},{CTN=84662098},{EAN=4020772299330},{PPATH=bl_parts/amf6926d-3x_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
DK100
Push Force at 100 bar
[kN]
DK500
Push Force at 500 bar
[kN]
ZK100
Pull force at 100 bar
[kN]
ZK500
Pull force at 500 bar
[kN]
H
Stroke
[mm]
VD
Vol. push
[cm ³]
VZ
Vol. pull
[cm ³]
KL
Piston diameter
[mm]
A
[mm]
B
[mm]
C
[mm]
E
Diameter
[mm]
L
[mm]
NXT
Thread x Depth
ⁿ/ₐ
P
[mm]
Q
[mm]
RXT
ⁿ/ₐ
S
Width across flats
[mm]
U
[mm]
W
Diameter
[mm]
OR1
OR-1 - O-ring
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
349696
349696
6926D-8-30
2
10
1.2
6
16
3.2
1.9
16
60
56
35
10
6
M 6 x12
3.5
40
9,8 x 1,1
8
22
6.5
537969
880
84662098
4020772349691
yes
no
14.06.2023
yes
477554
477554
6926D-8-31
2
10
1.2
6
50
10
6
16
60
91
35
10
6
M 6 x12
3.5
40
9,8 x 1,1
8
22
6.5
537969
1330
84662098
4020772477554
yes
no
14.06.2023
yes
328153
328153
6926D-8-35
2
10
1.2
6
100
20
12
16
60
144
35
10
6
M 6 x12
3.5
40
9,8 x 1,1
8
22
6.5
537969
2200
84662098
4020772328153
yes
no
14.06.2023
yes
461434
461434
6926D-12-30
3.1
15.5
1.6
8
16
5
3.2
20
60
61
35
14
7
M 8 x15
3.5
40
9,8 x 1,1
10
22
6.5
537969
880
84662098
4020772461430
yes
no
14.06.2023
yes
328393
328393
6926D-12-31
3.1
15.5
1.6
8
50
15.5
10
20
60
95
35
14
7
M 8 x15
3.5
40
9,8 x 1,1
10
22
6.5
537969
1380
84662098
4020772328399
yes
no
14.06.2023
yes
328179
328179
6926D-12-35
3.1
15.5
1.6
8
100
31
20
20
60
148
35
14
7
M 8 x15
3.5
40
9,8 x 1,1
10
22
6.5
537969
2300
84662098
4020772328177
yes
no
14.06.2023
yes
299487
299487
6926D-20-30
5
25
2.9
14.5
20
9.8
5.8
25
65
64
45
16
7
M10 x15
4.0
50
9,8 x 1,1
13
30
8.5
537969
1220
84662098
4020772299484
yes
no
14.06.2023
yes
347575
347575
6926D-20-31
5
25
2.9
14.5
50
25
14.5
25
65
94
45
16
7
M10 x15
4.0
50
9,8 x 1,1
13
30
8.5
537969
1800
84662098
4020772347574
yes
no
14.06.2023
yes
328195
328195
6926D-20-35
5
25
2.9
14.5
100
50
29
25
65
144
45
16
7
M10 x15
4.0
50
9,8 x 1,1
13
30
8.5
537969
3100
84662098
4020772328191
yes
no
14.06.2023
yes
299339
299339
6926D-32-30
8
40
4.9
24.5
25
20
12.2
32
75
75
55
20
10
M12 x15
5.0
55
9,8 x 1,1
17
35
10.5
537969
1990
84662098
4020772299330
yes
no
14.06.2023
yes
452821
452821
6926D-32-31
8
40
4.9
24.5
50
40
24.5
32
75
100
55
20
10
M12 x15
5.0
55
9,8 x 1,1
17
35
10.5
537969
2630
84662098
4020772452827
yes
no
14.06.2023
yes
454975
454975
6926D-32-35
8
40
4.9
24.5
100
80
49
32
75
150
55
20
10
M12 x15
5.0
55
9,8 x 1,1
17
35
10.5
537969
4500
84662098
4020772454975
yes
no
14.06.2023
yes
456160
456160
6926D-50-30
12.5
62.5
7.6
38
25
31.4
19.1
40
85
79
63
25
10
M16 x25
6.0
63
9,8 x 1,1
22
40
10.5
537969
2760
84662098
4020772456160
yes
no
14.06.2023
yes
328419
328419
6926D-50-31
12.5
62.5
7.6
38
50
62.5
38
40
85
104
63
25
10
M16 x25
6.0
63
9,8 x 1,1
22
40
10.5
537969
3590
84662098
4020772328412
yes
no
14.06.2023
yes
328211
328211
6926D-50-35
12.5
62.5
7.6
38
100
125
76
40
85
154
63
25
10
M16 x25
6.0
63
9,8 x 1,1
22
40
10.5
537969
5800
84662098
4020772328214
yes
no
14.06.2023
yes
489567
489567
6926D-78-30
19.6
98
11.6
58
25
49
29
50
100
90
75
32
10
M20 x30
6.0
76
10,8 x 1,1
27
45
13.0
161554
4380
84662098
4020772489564
yes
no
14.06.2023
yes
334847
334847
6926D-78-31
19.6
98
11.6
58
50
98
58
50
100
115
75
32
10
M20 x30
6.0
76
10,8 x 1,1
27
45
13.0
161554
5520
84662098
4020772334840
yes
no
14.06.2023
yes
328237
328237
6926D-78-35
19.6
98
11.6
58
100
196
116
50
100
165
75
32
10
M20 x30
6.0
76
10,8 x 1,1
27
45
13.0
161554
8500
84662098
4020772328238
yes
no
14.06.2023
yes
328252
328252
6926D-125-30
31.1
155.5
18.6
93
30
93.5
55.8
63
125
102
95
40
14
M27 x40
8.0
95
13,8 x 1,5
36
65
17.0
492264
7900
84662098
4020772328252
yes
no
14.06.2023
yes
328278
328278
6926D-125-31
31.1
155.5
18.6
93
63
196
117
63
125
135
95
40
14
M27 x40
8.0
95
13,8 x 1,5
36
65
17.0
492264
9280
84662098
4020772328276
yes
no
14.06.2023
yes
328294
328294
6926D-125-35
31.1
155.5
18.6
93
100
311
186
63
125
172
95
40
14
M27 x40
8.0
95
13,8 x 1,5
36
65
17.0
492264
14500
84662098
4020772328290
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6936 - Block Cylinder, single acting
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6926D-2x - Block cylinder with O-ring connection on base double acting
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6926D_QN - Block Cylinder, double acting
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6926D - Block Cylinder, double acting
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6926D-1x - Block cylinder with O-ring connection on side double actin...
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6942KK - Link Clamp, double acting
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6941KP - Swing clamp, top-flange-mounting
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6964 H-1 - Support Element, cartridge flange, Spring advanced.
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6370ZNS-001 - Engagement screw
AMF - ANDREAS MAIER Fellbach
17.04.2024
03108 - Locating pins with ball end Form B
norelem
30.05.2024
Design AD1 - through holes countersunk on rod side
Heiss
15.09.2017
AMF 6951G_2w - Swing Clamp, thread-flange-mounting, double acting
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6951_D - Swing Clamp Arm, double ended
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6919-20 - Pallet Decoupler Block for double acting cylinders
AMF - ANDREAS MAIER Fellbach
11.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表