您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
T 10 - Timing belt pulleys metric pitch
Sati
Timing belt pulleys and bars
Timing belt pulleys metric pitch
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatemetriche/t_10.prj},{NB=40T1036},{P=10},{BW=25},{CODE2=40T10/36-2},{CODE=40T1036},{TYPE=6F},{CFL=FL043},{Z=36},{DP=114.59},{DE=112.75},{DF=119},{DM=70.0},{F=30.0},{L=40},{DD=10},{WEIGHT=0.873},{DFX=119.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Pitch
ⁿ/ₐ
BW
Belt width
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
DD
d
ⁿ/ₐ
WEIGHT
Weight
[kg]
31T1012
10
16
31T10/12-2
31T1012
6F
FL013
12
38.20
36.35
42
28.0
21.0
31
6
0.076
31T1014
10
16
31T10/14-2
31T1014
6F
FL011
14
44.56
42.70
48
32.0
21.0
31
8
0.104
31T1015
10
16
31T10/15-2
31T1015
6F
FL016
15
47.75
45.90
51
32.0
21.0
31
8
0.116
31T1016
10
16
31T10/16-2
31T1016
6F
FL018
16
50.93
49.10
54
35.0
21.0
31
8
0.134
31T1018
10
16
31T10/18-2
31T1018
6F
FL021
18
57.29
55.45
60
40.0
21.0
31
8
0.167
31T1019
10
16
31T10/19-2
31T1019
6F
FL024
19
60.48
58.65
66
44.0
21.0
31
8
0.184
31T1020
10
16
31T10/20-2
31T1020
6F
FL024
20
63.66
61.80
66
46.0
21.0
31
8
0.208
31T1022
10
16
31T10/22-2
31T1022
6F
FL027
22
70.03
68.20
75
52.0
21.0
31
8
0.240
31T1024
10
16
31T10/24-2
31T1024
6F
FL029
24
76.39
74.55
83
58.0
21.0
31
8
0.288
31T1025
10
16
31T10/25-2
31T1025
6F
FL029
25
79.58
77.70
83
60.0
21.0
31
8
0.295
31T1026
10
16
31T10/26-2
31T1026
6F
FL031
26
82.76
80.90
87
60.0
21.0
31
8
0.310
31T1027
10
16
31T10/27-2
31T1027
6F
FL032
27
85.95
84.10
91
60.0
21.0
31
8
0.364
31T1028
10
16
31T10/28-2
31T1028
6F
FL033
28
89.12
87.25
93
60.0
21.0
31
8
0.441
31T1030
10
16
31T10/30-2
31T1030
6F
FL035
30
95.49
93.65
97
60.0
21.0
31
8
0.493
31T1032
10
16
31T10/32-2
31T1032
6F
FL038
32
101.86
100.00
106
65.0
21.0
31
10
0.623
31T1036
10
16
31T10/36-2
31T1036
6F
FL043
36
114.59
112.75
119
70.0
21.0
31
10
0.767
31T1040
10
16
31T10/40-2
31T1040
6F
FL047
40
127.32
125.45
131
80.0
21.0
31
10
0.950
31T1044
10
16
31T10/44-0
31T1044
6
-
44
140.05
138.20
0
88.0
21.0
31
10
1.090
31T1048
10
16
31T10/48-0
31T1048
6
-
48
152.78
150.95
0
95.0
21.0
31
16
1.704
31T1060
10
16
31T10/60-0
31T1060
6
-
60
190.98
189.10
0
110.0
21.0
31
16
1.704
40T1012
10
25
40T10/12-2
40T1012
6F
FL013
12
38.20
36.35
42
28.0
30.0
40
6
0.099
40T1014
10
25
40T10/14-2
40T1014
6F
FL011
14
44.56
42.70
48
32.0
30.0
40
8
0.134
40T1015
10
25
40T10/15-2
40T1015
6F
FL016
15
47.75
45.90
51
32.0
30.0
40
8
0.152
40T1016
10
25
40T10/16-2
40T1016
6F
FL018
16
50.93
49.10
54
35.0
30.0
40
8
0.176
40T1018
10
25
40T10/18-2
40T1018
6F
FL021
18
57.29
55.45
60
40.0
30.0
40
8
0.224
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
ST 10 - ST Timing belt pulleys metric pitch for “AT” belts
Sati
12.04.2023
T 5 - Timing belt pulleys metric pitch
Sati
12.04.2023
T 10 - Standard toothed bars
Sati
12.04.2023
H 100 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
14.04.2023
HTD 8M-50 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
Timing belt pulleys with pilot bore T10 -47 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
HTD 8M-20 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
Modèle A9-47T10 - Poulie dentée monobloc profil T10 - Pas 10 mm pour courro...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
HTD 8M-30 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
HTD 8M-30 - Timing belt pulleys HTD profile htd_8m-20
Sati
12.04.2023
HTD 5M-15 - Timing belt pulleys HTD profile
Sati
12.04.2023
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
KLAA - Locking devices
Sati
15.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表