您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
17.1 - Guide posts (f6) without groove acc. to DIN 9833, style D
voestalpine
17. Guide posts – Trunnions
Powered by
CAD模型選擇
{voest/17_saeulen_und_gestelle/17_1_fs_din9833_form_d.prj},{NB=VA_Fuehrung_31065},{IDENTNR=31065},{D1=80},{D2=80},{D3=},{D3X=0},{D4=},{D4X=0},{L1=280},{L2=10},{L3=4},{L4=100},{R1=8},{R2=3.0},{GEWICHT=11.00},{CTN=84833080},{DIN=9833},{VDI=ähnl.3356},{FIATFCA1=19-245-7211},{BMW2=},{VW1=39D862/64},{DAIMLER1=B80450200009001-0332544},{FIBRO1=2022.19.080.280},{SANKYO1=GPDIN9833-80X280},{GSB=G202-02-080-280},{FORD1=WDX13-65-22080280},{FORD2=WDX13-70-08080280 ALT},{VOLVO1=BCD8272,412-6303053387},{VOLVO2=BCD8272,412-3053387},{VOLVOTRUCKS1=GTO8201,032-3053387},{FIAT2=STQ.10002-COL_080280_V},{BMW1=B2 2920-2-2168684},{FIAT3=},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
D1
Ø f6
[mm]
D2
Ø r6
[mm]
D3
Ø ±2
[mm]
D4
Ø +0.8
[mm]
L1
-1
[mm]
L2
0/+0.8
[mm]
L3
0/+0.8
[mm]
L4
+0.8
[mm]
R1
[mm]
R2
[mm]
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
31010
31010
23
25
100
4
4
40
3
2.0
0.30
84833080
31011
31011
23
25
125
4
4
40
3
2.0
0.40
84833080
31012
31012
23
25
160
4
4
40
3
2.0
0.50
84833080
31013
31013
25
25
100
8
4
40
3
2.0
0.40
84833080
31014
31014
25
25
125
8
4
40
3
2.0
0.48
84833080
31015
31015
25
25
140
8
4
40
3
2.0
0.54
84833080
31016
31016
25
25
160
8
4
40
3
2.0
0.60
84833080
31017
31017
25
25
180
8
4
40
3
2.0
0.60
84833080
31009
31009
25
25
200
8
4
40
3
2.0
0.75
84833080
31018
31018
32
32
125
8
4
45
3
2.0
0.80
84833080
31019
31019
32
32
140
8
4
45
3
2.0
0.88
84833080
31020
31020
32
32
160
8
4
45
3
2.0
1.00
84833080
31021
31021
32
32
180
8
4
45
3
2.0
1.10
84833080
31022
31022
32
32
200
8
4
45
3
2.0
1.24
84833080
31024
31024
40
40
125
8
4
56
3
2.0
1.20
84833080
31025
31025
40
40
140
8
4
56
3
2.0
1.20
84833080
31026
31026
40
40
160
8
4
56
3
2.0
1.56
84833080
31027
31027
40
40
180
8
4
56
3
2.0
1.60
84833080
31028
31028
40
40
200
8
4
56
3
2.0
2.00
84833080
31029
31029
40
40
224
8
4
56
3
2.0
2.20
84833080
31030
31030
40
40
250
8
4
56
3
2.0
2.50
84833080
31031
31031
40
40
280
8
4
56
3
2.0
2.70
84833080
31032
31032
40
40
315
8
4
56
3
2.0
3.10
84833080
31033
31033
42
40
224
8
4
56
3
2.0
2.40
84833080
31034
31034
42
40
250
8
4
56
3
2.0
2.70
84833080
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7.12 - Wear plates / WF 750/1A with lubricant, without oil groove, thicknes...
voestalpine
15.06.2023
17.1 - Guide posts (f6) with groove for safety plate
voestalpine
15.06.2023
3.2 - Bushings and clamps acc. NAAMS
voestalpine
14.06.2023
RV 170 - Miniature height, maximum force
Special Springs
09.04.2024
3.1 - Bushings acc. DIN 9834 and clamps acc. DIN 9832
voestalpine
15.06.2023
3.20 - Bushings and clamps
voestalpine
15.06.2023
14.3 - Lockings
voestalpine
15.06.2023
16.5 - Spring bolt with guide bush
voestalpine
15.06.2023
DIN908 - Threaded plugs, Type A, without gasket
Berger Tools
29.05.2023
HPM Adapter - Hexagon socket plug
Parker
29.02.2024
2.1 - Bushings without flange
voestalpine
14.06.2023
17.8 - Bolts with axle support
voestalpine
15.06.2023
7.14 - Wear plates acc. to VDI 3357, thickness = 20 mm
voestalpine
15.06.2023
16.2 - Springloaded triggers
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表