301229 - BSPP INT. HEX PLUG WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD모델 선택
{for_fittings/3_varie/301229.prj},{NB=A301229-26},{CODE=A301229-26},{FILENAME=A301229-26_00},{F=G 3/4 A},{A=21},{B=16},{D=32},{CH=12}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A301229-10
A301229-10
G 1/8 A
12
8
14
5
A301229-13
A301229-13
G 1/4 A
17
12
18,9
6
A301229-17
A301229-17
G 3/8 A
17
12
22
8
A301229-21
A301229-21
G 1/2 A
19
14
26,9
10
A301229-26
A301229-26
G 3/4 A
21
16
32
12
A301229-33
A301229-33
G 1" A
22,5
16
39,9
17
A301229-42
A301229-42
G 1"1/4 A
22,5
16
49,9
22
A301229-48
A301229-48
G 1"1/2 A
22,5
16
54,9
24
A301229-60
A301229-60
G2"-11 A GAS
34
24
72
32
A301229-10-V
A301229-10-V
G 1/8 A
12
8
14
5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
102034 - CONNECTOR MALE JIC - BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
301263 - BSPP EXT. HEX PLUG WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
10.06.2024
202288 - CONNECTOR MALE BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
301142 - NPTF HEX HEAD PLUG SAE 476 PORTS
FOR Fittings
06.06.2024
301218 - METRIC INT. HEX PLUG WITH O.R. ISO 6149 PORTS
FOR Fittings
10.06.2024
301230 - METRIC INT. HEX PLUG WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
10.06.2024
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
10.06.2024
301010 - BSPP EXT. HEX PLUG
FOR Fittings
06.06.2024
RA...3 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
05.09.2022
USIT I - Bonded Seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
401007 - SAE 3000 PSI SPLIT FLANGE
FOR Fittings
06.06.2024
DIN 914 - Hexagon socket set screws with cone point
Fabory
21.04.2022
Spheric swivel Type LSF - ISO 6982/DIN 24338
Duplomatic
03.06.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성