您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Uncategorised Group 5
TE Connectivity
Uncategorised
Powered by
CAD模型選擇
{teconnectivity/uncategorised/uncategorised_group_5.prj},{NB=3-2267061-9},{SHA256=73t+DJj58qhaVaRnILfKHEUu0xS90YE2StMT2MnoEX8=},{INAME=01500__c2d32d22670612d92d12d3d},{PN=3-2267061-9},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-3-2267061-9.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=39 MODII HDR SRST UNSHRD .100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
3-188835-1
3-188835-1
Z-PACK/B M-HDR 154P
3-1892820-4
3-1892820-4
SQUEEZE REL RECEPT ASSY W...
3-1892820-5
3-1892820-5
SQUEEZE REL RECEPT ASSY W...
3-1897198-4
3-1897198-4
MCP 9.5 2P CAP HSG
3-1903683-4
3-1903683-4
GIC 6.2MM PITCH 1POS PLUG...
3-1904045-3
3-1904045-3
V23333Z0002A010-EV-311
3-192040-6
3-192040-6
LAIII .15mm(.006) TIN
3-192040-7
3-192040-7
LAIII .15MM(.006) UNPLATE...
3-192047-6
3-192047-6
LAVI 0.10mm(.004) TIN
3-1924513-0
3-1924513-0
GET 40 WAY HARNESS ASSY, ...
3-1924513-1
3-1924513-1
GET 40 WAY HARNESS ASSY, ...
3-1924513-2
3-1924513-2
GET 40 WAY HARNESS ASSY, ...
3-1924513-3
3-1924513-3
GET 40 WAY HARNESS ASSY, ...
3-1924513-4
3-1924513-4
GET 40 WAY HARNESS ASSY, ...
3-1924513-5
3-1924513-5
GET 40 WAY HARNESS ASSY, ...
3-1924513-6
3-1924513-6
GET 40 WAY HARNESS ASSY, ...
3-1924558-7
3-1924558-7
Female Assembly,60Way,GET...
3-1924670-0
3-1924670-0
24W ARM PLUG SB RL KEY A
3-1924670-1
3-1924670-1
24W ARM PLUG SB RL KEY A
3-1924670-2
3-1924670-2
24W ARM PLUG SB RL KEY A
3-1924670-3
3-1924670-3
24W ARM PLUG SB RL KEY A
3-1924670-4
3-1924670-4
24W ARM PLUG SB RL KEY A
3-1924670-5
3-1924670-5
24W ARM PLUG SB RL KEY A
3-1924670-6
3-1924670-6
24W ARM PLUG SB RL KEY A
3-1924670-7
3-1924670-7
24W ARM PLUG SB RL KEY A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Uncategorised Group 17
TE Connectivity
01.06.2020
Uncategorised Group 8
TE Connectivity
15.01.2020
Uncategorised Group 7
TE Connectivity
15.01.2020
Uncategorised Group 3
TE Connectivity
15.01.2020
DRC13-40PB-CG01
TE Connectivity
27.05.2020
Han 10E HMC-F-c
HARTING
14.04.2022
Han 10E HMC-M-c
HARTING
14.04.2022
DRC13-40PA-CG01
TE Connectivity
27.05.2020
Cable Ties
TE Connectivity
27.08.2019
Ribbon & Flat Cable_new
TE Connectivity
26.05.2020
Deutsch - DRC50
ABB Installation Products
09.03.2023
95160 - Ball transfer units with spring clips
norelem
30.05.2024
CL1/CDL1 - Lock-up Cylinder Double Acting, Single Rod
SMC Corporation
01.03.2024
Lock cover - for padlocks or multiple locks
Rittal
20.07.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表