您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
2 plate C-C1 - Plate
Mandelli
STANDARD PLATES AND DIE SETS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_piastre_basi/type_c_2p_c1.prj},{NB=2C1 C 660 P 32 21 Z},{IDNR=},{TYPE=C},{SIZE=660},{A=400},{B=250},{C1=48},{COL=P},{COLX='P','R','S'},{DD=32},{DD2=32},{DD1=30},{BS=21},{BSX=21,22,23,31,32,33,41,42,43,46,47,48,51,52,53},{CM=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C1
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
2C1 C 601 P 19 21 Z
C
601
125
125
28
19
18
2C1 C 602 P 19 21 Z
C
602
125
125
28
19
18
2C1 C 603 P 19 21 Z
C
603
125
125
38
19
18
2C1 C 604 P 19 21 Z
C
604
160
125
28
19
18
2C1 C 605 P 19 21 Z
C
605
160
125
28
19
18
2C1 C 606 P 19 21 Z
C
606
160
125
38
19
18
2C1 C 607 P 19 21 Z
C
607
160
160
28
19
18
2C1 C 608 P 19 21 Z
C
608
160
160
28
19
18
2C1 C 609 P 19 21 Z
C
609
160
160
38
19
18
2C1 C 610 P 19 21 Z
C
610
200
125
28
19
18
2C1 C 611 P 19 21 Z
C
611
200
125
28
19
18
2C1 C 612 P 19 21 Z
C
612
200
125
38
19
18
2C1 C 613 P 25 21 Z
C
613
200
160
33
25
24
2C1 C 614 P 25 21 Z
C
614
200
160
33
25
24
2C1 C 615 P 25 21 Z
C
615
200
160
48
25
24
2C1 C 616 P 25 21 Z
C
616
200
200
33
25
24
2C1 C 617 P 25 21 Z
C
617
200
200
33
25
24
2C1 C 618 P 25 21 Z
C
618
200
200
48
25
24
2C1 C 619 P 25 21 Z
C
619
250
125
33
25
24
2C1 C 620 P 25 21 Z
C
620
250
125
33
25
24
2C1 C 621 P 25 21 Z
C
621
250
125
48
25
24
2C1 C 622 P 25 21 Z
C
622
250
160
33
25
24
2C1 C 623 P 25 21 Z
C
623
250
160
33
25
24
2C1 C 624 P 25 21 Z
C
624
250
160
48
25
24
2C1 C 625 P 25 21 Z
C
625
250
200
33
25
24
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表