카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2962.73. - Angled guide gib, Bronze with solid lubricant, VDI 3357
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Angled guide gibs
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_06/2962-73.prj},{NB=2962.73.055.100},{DOC=2962_73_pdf},{B1=55.000},{B2=37.000},{B3=20.000},{L=100.000},{H1=55.500},{H2=39.500},{H3=23.000},{B=27.500},{C=0.000},{E=0.000},{F=0.000},{G=72.500},{D=13.500},{SCHR=M12x80},{NSR=2.000},{TYP=2},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BC
Order No.
ⁿ/ₐ
B1
Width
[mm]
B2
[mm]
B3
[mm]
L
Length
[mm]
H1
Height
[mm]
H2
[mm]
H3
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
D
Schraubendurchgangsbohrung
[mm]
SCHR
Socked cap screw
[mm]
NSR
Number of screw holes
[mm]
TYP
[mm]
GEW
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2962.73.025.125
2962.73.025.125
25.000
18.000
9.000
125.000
15.500
8.500
6.000
27.500
0.000
0.000
0.000
97.500
9.000
M12x80
2.000
1
0.320
84879090
2962.73.025.160
2962.73.025.160
25.000
18.000
9.000
160.000
15.500
8.500
6.000
27.500
0.000
0.000
0.000
132.500
9.000
M12x80
2.000
1
0.414
84879090
2962.73.032.125
2962.73.032.125
32.000
22.000
11.000
125.000
30.500
15.500
9.000
27.500
0.000
0.000
0.000
97.500
11.000
M12x80
2.000
1
0.794
84879090
2962.73.032.160
2962.73.032.160
32.000
22.000
11.000
160.000
30.500
15.500
9.000
27.500
0.000
0.000
0.000
132.500
11.000
M12x80
2.000
1
1.030
84879090
2962.73.032.200
2962.73.032.200
32.000
22.000
11.000
200.000
30.500
15.500
9.000
27.500
0.000
0.000
0.000
172.500
11.000
M12x80
2.000
1
1.299
84879090
2962.73.045.100
2962.73.045.100
45.000
30.000
15.000
100.000
50.500
34.500
18.000
27.500
0.000
0.000
0.000
72.500
13.500
M12x80
2.000
1
1.321
84879090
2962.73.045.160
2962.73.045.160
45.000
30.000
15.000
160.000
50.500
34.500
18.000
27.500
0.000
0.000
0.000
132.500
13.500
M12x80
2.000
1
2.184
84879090
2962.73.055.100
2962.73.055.100
55.000
37.000
20.000
100.000
55.500
39.500
23.000
27.500
0.000
0.000
0.000
72.500
13.500
M12x80
2.000
2
1.790
84879090
2962.73.055.160
2962.73.055.160
55.000
37.000
20.000
160.000
55.500
39.500
23.000
27.500
0.000
0.000
0.000
132.500
13.500
M12x80
2.000
2
2.942
84879090
2962.73.070.160
2962.73.070.160
70.000
50.000
30.000
160.000
75.500
55.500
35.000
35.000
0.000
0.000
0.000
125.000
17.500
M16x100
2.000
3
5.180
84879090
2962.73.070.200
2962.73.070.200
70.000
50.000
30.000
200.000
75.500
55.500
35.000
35.000
0.000
0.000
0.000
165.000
17.500
M16x100
2.000
3
6.549
84879090
2962.73.070.250
2962.73.070.250
70.000
50.000
30.000
250.000
75.500
55.500
35.000
35.000
0.000
125.000
0.000
215.000
17.500
M16x100
3.000
3
8.112
84879090
2962.73.070.400
2962.73.070.400
70.000
50.000
30.000
400.000
75.500
55.500
35.000
35.000
125.000
200.000
275.000
365.000
17.500
M16x100
5.000
3
12.950
84879090
2962.73.085.160
2962.73.085.160
85.000
63.000
38.000
160.000
90.500
65.500
45.000
42.500
0.000
0.000
0.000
117.500
22.000
M20x120
2.000
4
7.638
84879090
2962.73.085.200
2962.73.085.200
85.000
63.000
38.000
200.000
90.500
65.500
45.000
42.500
0.000
0.000
0.000
157.500
22.000
M20x120
2.000
4
9.689
84879090
2962.73.085.250
2962.73.085.250
85.000
63.000
38.000
250.000
90.500
65.500
45.000
42.500
0.000
125.000
0.000
207.500
22.000
M20x120
3.000
4
11.970
84879090
2962.73.085.400
2962.73.085.400
85.000
63.000
38.000
400.000
90.500
65.500
45.000
42.500
125.000
200.000
275.000
357.500
22.000
M20x120
5.000
4
19.095
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성