您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-041.06DST - DST Captive Fastener □9.5
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/1_041_06dst_asmtab.prj},{NB=294-9112.00-00042(4.1)},{BESTNR=294-9112.00-00042},{AUS=Unverlierbarer Befestiger mit Blattfeder},{X=11},{S=4.1},{SAUS=[4.1:4.4/0.1]},{VERS=1},{INFO=Product page DIRAK.com},{PPATH=2012/assemblies/1_041_06sl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
X
Dimension X
[mm]
294-9112.00-00017
294-9112.00-00017
Captive Fastener with lea...
11
294-9112.00-00026
294-9112.00-00026
Captive Fastener with lea...
11
294-9112.00-00030
294-9112.00-00030
Captive Fastener with lea...
11
294-9112.00-00034
294-9112.00-00034
Captive Fastener with lea...
11
294-9112.00-00042
294-9112.00-00042
Captive Fastener with lea...
11
294-9118.00-00037
294-9118.00-00037
Captive Fastener with lea...
13
294-9118.00-00046
294-9118.00-00046
Captive Fastener with lea...
13
294-9118.00-00050
294-9118.00-00050
Captive Fastener with lea...
13
294-9118.00-00054
294-9118.00-00054
Captive Fastener with lea...
13
294-9118.00-00062
294-9118.00-00062
Captive Fastener with lea...
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1-041.02DST - DST Captive Fastener □12.7
Dirak
15.12.2023
6-1200.02DST - DST Finger Pull Handle OMICRON
Dirak
15.12.2023
1-041.09DST - DST Captive Fastener □18.7
Dirak
15.12.2023
1-042DST - DST Fastener 30x10
Dirak
15.12.2023
6-1001DST - DST Bridge Handle
Dirak
15.12.2023
1-083DST - DST Quarter-Turn Pr32x20 L18
Dirak
15.12.2023
1-043DST - DST Fastener 30x14
Dirak
15.12.2023
4-393 - Pin Hinge Pr02 120°
Dirak
15.12.2023
4-345DST - DST Hinge Pr01/04 180°
Dirak
15.12.2023
2-085DST - DST Swinghandle RS PrC
Dirak
15.12.2023
3-150.01 - Swinghandle for Rod-Latch
Dirak
15.12.2023
1-040DST - DST Fastener 8x15
Dirak
15.12.2023
1-041.05DST - DST Fastener □9.5 with Leaf Spring
Dirak
15.12.2023
4-271 - 2D Screw-on Hinge, adjustable
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表