您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2815A
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/2815a.prj},{NB=2815A.016},{SHA256=GuFEQMvvbZg/rdDz1PDb6Po4ZqaBk5OZBImUbgJukUc=},{INAME=2815A_016000_gen},{NAME=2815A_016000_gen},{DOC=2815a/2815a_016000.pdf},{NSM=DIN4000-82},{J21=2815A.016},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=DIN 6527},{J11=L},{J6=ZYL01600105},{J8=FEC, FDR},{A1=16.000},{B2=32.000},{B3=44.0},{B5=92.0},{B71=32.000},{C11=ZYL},{C12=1},{C2=0160},{C3=16.000},{C31=h5},{F1=R},{F21=4},{F3=R},{G1=1.000},{H11=HC},{H22=0},{H5=TIALN},{DXF=2815a/2815a_016000.dxf},{XML=2815a/2815a_016000.xml},{CSV=2815a/2815a_016000.csv},{STP=2815a/2815a_016000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G1
Corner Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
2815A.003
DIN4000-82
2815A.003
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00600105
FEC, FDR
3.000
8.000
21.0
57.0
8.000
ZYL
1
60
6.000
h5
R
4
R
0.300
HC
0
TIALN
2815A.004
DIN4000-82
2815A.004
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00600105
FEC, FDR
4.000
11.000
21.0
57.0
11.000
ZYL
1
60
6.000
h5
R
4
R
0.500
HC
0
TIALN
2815A.005
DIN4000-82
2815A.005
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00600105
FEC, FDR
5.000
13.000
21.0
57.0
13.000
ZYL
1
60
6.000
h5
R
4
R
0.500
HC
0
TIALN
2815A.006
DIN4000-82
2815A.006
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00600105
FEC, FDR
6.000
13.000
21.0
57.0
13.000
ZYL
1
60
6.000
h5
R
4
R
0.500
HC
0
TIALN
2815A.008
DIN4000-82
2815A.008
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00800105
FEC, FDR
8.000
19.000
27.0
63.0
19.000
ZYL
1
0080
8.000
h5
R
4
R
0.500
HC
0
TIALN
2815A.010
DIN4000-82
2815A.010
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01000105
FEC, FDR
10.000
22.000
32.0
72.0
22.000
ZYL
1
0100
10.000
h5
R
4
R
0.500
HC
0
TIALN
2815A.012
DIN4000-82
2815A.012
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01200105
FEC, FDR
12.000
26.000
38.0
83.0
26.000
ZYL
1
0120
12.000
h5
R
4
R
1.000
HC
0
TIALN
2815A.014
DIN4000-82
2815A.014
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01400105
FEC, FDR
14.000
26.000
38.0
83.0
26.000
ZYL
1
0140
14.000
h5
R
4
R
1.000
HC
0
TIALN
2815A.016
DIN4000-82
2815A.016
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01600105
FEC, FDR
16.000
32.000
44.0
92.0
32.000
ZYL
1
0160
16.000
h5
R
4
R
1.000
HC
0
TIALN
2815A.01875
DIN4000-82
2815A.01875
Schaftfräser
F
1
HM
DIN 6527
L
ZYL63501025
FEC, FDR
4.763
9.525
15.9
50.8
9.525
ZYL
10
6350
6.350
h5
R
4
R
0.127
HC
0
TIALN
2815A.020
DIN4000-82
2815A.020
Schaftfräser
F
1
HM
DIN 6527
L
ZYL02000105
FEC, FDR
20.000
38.000
54.0
104.0
38.000
ZYL
1
0200
20.000
h5
R
4
R
1.000
HC
0
TIALN
2815A.0250
DIN4000-82
2815A.0250
Schaftfräser
F
1
HM
DIN 6527
L
ZYL63501025
FEC, FDR
6.350
9.525
15.9
50.8
9.525
ZYL
10
6350
6.350
h5
R
4
R
0.198
HC
0
TIALN
2815A.03125
DIN4000-82
2815A.03125
Schaftfräser
F
1
HM
DIN 6527
L
ZYL79381025
FEC, FDR
7.938
19.050
28.6
63.5
19.050
ZYL
10
7938
7.938
h5
R
4
R
0.396
HC
0
TIALN
2815A.0375
DIN4000-82
2815A.0375
Schaftfräser
F
1
HM
DIN 6527
L
ZYL95251025
FEC, FDR
9.525
22.225
23.8
63.5
22.225
ZYL
10
9525
9.525
h5
R
4
R
0.635
HC
0
TIALN
2815A.0500
DIN4000-82
2815A.0500
Schaftfräser
F
1
HM
DIN 6527
L
ZYL12701025
FEC, FDR
12.700
25.400
31.0
76.2
25.400
ZYL
10
1270
12.700
h5
R
4
R
0.952
HC
0
TIALN
2815A.0625
DIN4000-82
2815A.0625
Schaftfräser
F
1
HM
DIN 6527
L
ZYL15871025
FEC, FDR
15.875
31.750
40.5
88.9
31.750
ZYL
10
1587
15.875
h5
R
4
R
1.110
HC
0
TIALN
2815A.0750
DIN4000-82
2815A.0750
Schaftfräser
F
1
HM
DIN 6527
L
ZYL19051025
FEC, FDR
19.050
38.100
50.0
101.6
38.100
ZYL
10
1905
19.050
h5
R
4
R
1.270
HC
0
TIALN
2815A.1000
DIN4000-82
2815A.1000
Schaftfräser
F
1
HM
DIN 6527
L
ZYL25401025
FEC, FDR
25.400
38.100
43.7
101.6
38.100
ZYL
10
2540
25.400
h5
R
4
R
1.270
HC
0
TIALN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表