您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Simplex roller chains type series GL (straight plates) - Simplex roller chains type series GL (straight plates, European type)
Wippermann
Roller chains type series GL (straight plates)
Simplex roller chains type series GL (European type)
Chains
All variants
Powered by
CAD模型選擇
{wippermann/rollenketten_gerade_laschen/einfach_rollenketten_gl_eu/ketten/alle_varianten/einfach_rollenketten_gl_eu_asmtab.prj},{NB=2601 48GS 0000},{CNSORDERNO=2601 48GS 0000},{INFO=PDF Katalog},{AUS=Standardkette},{WIP=548 GLS},{ISO=16 B-1},{P=25.400},{B1=17.02},{B2=25.40},{B3=25.60},{D1=15.88},{D2=8.28},{G=21.0},{L1=36.1},{K=5.4},{F=2.10},{FBISO=60.0},{FBWIPP=72.0},{CNSMASSEXACT=2.90},{VG=11,12},{ECLASS=23-17-04-03},{ZTNR=73151190},{AUSX=S},{VER=1},{SA=3.00},{SI=4.1},{PPATH=../assemblies/einfach_rollenketten_gl_eu_asmtpl.prj},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
F
Bearing area
[cm2]
FBISO
Breaking load ISO min.
[kN]
FBWIPP
Breaking load Wip min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2601 0455 0000
2601 0455 0000
Standard chain
455 GL
06 B-1
9.525
5.72
8.53
8.66
6.35
3.28
8.2
13.5
3.3
0.28
8.9
9.6
0.41
11,12,15
23-17-04-03
73151190
2601 0455 0001
2601 0455 0001
Standard chain stainless ...
455 RFGL
06 B-1
9.525
5.72
8.53
8.66
6.35
3.28
8.2
13.5
3.3
0.28
-
7.0
0.41
11,12,15
23-17-04-05
73151190
2631 0455 0000
2631 0455 0000
Marathon
455 GL MA
06 B-1
9.525
5.72
8.53
8.66
6.35
3.28
8.2
13.5
3.3
0.28
-
9.6
0.41
11,12,15
23-17-04-04
73151190
2601 462G 0000
2601 462G 0000
Standard chain
462 GL
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.5
17.0
3.9
0.50
17.8
18.6
0.78
11,12
23-17-04-03
73151190
2601 462G 0001
2601 462G 0001
Standard chain stainless ...
462 RFGL
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.5
17.0
3.9
0.50
-
12.0
0.78
11,12
23-17-04-05
73151190
2691 462G 0000
2691 462G 0000
Biathlon
08 B-1 BI GL
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.5
17.0
3.9
0.50
-
18.6
0.78
11,12
23-17-04-03
73151190
2691 462G KS00
2691 462G KS00
Biathlon KS
08 B-1 BI KS GL
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.5
17.0
3.9
0.50
-
18.6
0.78
11,12
23-17-04-03
73151190
2631 462G 0000
2631 462G 0000
Marathon
462 GL MA
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.5
17.0
3.9
0.50
-
18.6
0.78
11,12
23-17-04-04
73151190
2621 462G 000H
2621 462G 000H
Triathlon HT
08 B-1 TR HT GL
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.5
17.0
3.9
0.50
-
18.6
0.78
11,12
23-17-04-04
73151190
2621 462G KS0L
2621 462G KS0L
Triathlon KS
08 B-1 TR KS GL
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.5
17.0
3.9
0.50
-
18.6
0.78
11,12
23-17-04-04
73151190
2631 462G 0001
2631 462G 0001
Marathon stainless steel
462 RF MA GL
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.5
17.0
3.9
0.50
-
12.0
0.78
11,12
23-17-04-05
73151190
2601 501G 0000
2601 501G 0000
Standard chain
501 GL
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.2
19.6
4.1
0.67
22.2
27.0
1.03
11
23-17-04-03
73151190
2601 501G 0001
2601 501G 0001
Standard chain stainless ...
501 RFGL
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.2
19.6
4.1
0.67
-
14.5
1.03
11
23-17-04-05
73151190
2691 501G 0000
2691 501G 0000
Biathlon
10 B-1 BI GL
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.2
19.6
4.1
0.67
-
27.0
1.03
11
23-17-04-03
73151190
2691 501G KS00
2691 501G KS00
Biathlon KS
10 B-1 BI KS GL
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.2
19.6
4.1
0.67
-
27.0
1.03
11
23-17-04-03
73151190
2631 501G 0000
2631 501G 0000
Marathon
501 GL MA
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.2
19.6
4.1
0.67
-
27.0
1.03
11
23-17-04-04
73151190
2621 501G 000H
2621 501G 000H
Triathlon HT
10 B-1 TR HT GL
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.2
19.6
4.1
0.67
-
27.0
1.03
11
23-17-04-04
73151190
2621 501G KS0L
2621 501G KS0L
Triathlon KS
10 B-1 TR KS GL
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.2
19.6
4.1
0.67
-
27.0
1.03
11
23-17-04-04
73151190
2631 501G 0001
2631 501G 0001
Marathon stainless steel
501 RF MA GL
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.2
19.6
4.1
0.67
-
14.5
1.03
11
23-17-04-05
73151190
2601 513G 0000
2601 513G 0000
Standard chain
513 GL
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
15.5
22.7
4.6
0.89
28.9
31.0
1.29
11,12
23-17-04-03
73151190
2601 513G 0001
2601 513G 0001
Standard chain stainless ...
513 RFGL
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
15.5
22.7
4.6
0.89
-
18.5
1.29
11,12
23-17-04-05
73151190
2691 513G 0000
2691 513G 0000
Biathlon
12 B-1 BI GL
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
15.5
22.7
4.6
0.89
-
31.0
1.29
11,12
23-17-04-03
73151190
2691 513G KS00
2691 513G KS00
Biathlon KS
12 B-1 BI KS GL
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
15.5
22.7
4.6
0.89
-
31.0
1.29
11,12
23-17-04-03
73151190
2631 513G 0000
2631 513G 0000
Marathon
513 GL MA
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
15.5
22.7
4.6
0.89
-
31.0
1.29
11,12
23-17-04-04
73151190
2621 513G 000H
2621 513G 000H
Triathlon HT
12 B-1 TR HT GL
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
15.5
22.7
4.6
0.89
-
31.0
1.29
11,12
23-17-04-04
73151190
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表