您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
ISO straight fitting,fixed, female, IP 54 nickel plated brass - Multitite fittings
Anamet Europe
Multitite conduit systems
Multitite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/4_multitite_conduit_system/4b_fcd_fce_fittings/fam_17_fce_straight_female_iso.prj},{NB=260.317.0},{CNSORDERNO=260.317.0},{DESCS=FITTING, FEMALE - ISO - FCE IP 54},{DESCL=Fitting straight, IP 54, female, fixed,, nickel plated brass, Anaconda Multitite conduit -, M20x1,5 - FCE/FCD 20},{T=M20 x 1,5},{ST=16},{ID=11.2},{A=30},{B=13},{K1=19.4},{K2=19.0},{LK=13.0},{KI=2.5},{KII=5.5},{CSW=24},{C=26.2},{LC=4.0},{T1=22.3},{CNSQUANTITY=10},{WEIGHT=3.00},{CNSMAT=Messing-vernickelt},{TMIN=-55},{TMAX=260},{DS=IP 54},{TP=BG},{ETIM=6380214},{ZTN=74199990},{INFO=PDF Info},{P=1.500},{TX=20.000},{KDI=18.376},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
DESCS
Short description
ⁿ/ₐ
DESCL
Long description
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[mm]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
K1
Diameter
[mm]
K2
Diameter
[mm]
LK
Length
[mm]
KI
Width across flats
[mm]
KII
Diameter
[mm]
CSW
Width across flats
[mm]
C
Length
[mm]
LC
Width across flats
[mm]
T1
Diameter
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
TMIN
Temp min
[°C]
TMAX
Temp max
[°C]
DS
Protection Class
ⁿ/ₐ
TP
Typ Pack
ⁿ/ₐ
ETIM
ETIM code
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
260.311.0
260.311.0
FITTING, FEMALE - ISO - F...
Fitting straight, IP 54, ...
M12 x 1,5
12
8.5
26
11
16.4
16.0
11.0
2.0
5.0
18
19.6
3.5
14.0
10
0.24
0.024
Nickel plated brass
-55
260
IP 54
BG
6380214
74199990
260.312.0
260.312.0
FITTING, FEMALE - ISO - F...
Fitting straight, IP 54, ...
M12 x 1,5
12
8.5
26
11
16.4
16.0
11.0
2.0
5.0
18
19.6
3.5
14.0
10
1.90
0.190
Nickel plated brass
-55
260
IP 54
BG
6380214
74199990
260.315.0
260.315.0
FITTING, FEMALE - ISO - F...
Fitting straight, IP 54, ...
M16 x 1,5
12
8.5
28
13
16.4
16.0
11.0
2.0
5.0
20
22.0
3.5
18.3
10
2.10
0.210
Nickel plated brass
-55
260
IP 54
BG
6380214
74199990
260.316.0
260.316.0
FITTING, FEMALE - ISO - F...
Fitting straight, IP 54, ...
M16 x 1,5
16
11.2
29
12
19.4
19.0
13.0
2.5
5.5
20
22.0
3.5
18.3
10
2.40
0.240
Nickel plated brass
-55
260
IP 54
BG
6380214
74199990
260.317.0
260.317.0
FITTING, FEMALE - ISO - F...
Fitting straight, IP 54, ...
M20 x 1,5
16
11.2
30
13
19.4
19.0
13.0
2.5
5.5
24
26.2
4.0
22.3
10
3.00
0.300
Nickel plated brass
-55
260
IP 54
BG
6380214
74199990
260.320.0
260.320.0
FITTING, FEMALE - ISO - F...
Fitting straight, IP 54, ...
M20 x 1,5
20
15.2
30
13
23.7
23.3
13.0
2.5
5.5
24
26.2
4.0
22.2
10
3.20
0.320
Nickel plated brass
-55
260
IP 54
BG
6380214
74199990
260.325.0
260.325.0
FITTING, FEMALE - ISO - F...
Fitting straight, IP 54, ...
M25 x 1,5
25
19.2
34
15
29.1
28.7
14.0
2.5
6.5
30
32.7
4.5
28.0
5
5.90
0.295
Nickel plated brass
-55
260
IP 54
BG
6380214
74199990
260.332.0
260.332.0
FITTING, FEMALE - ISO - F...
Fitting straight, IP 54, ...
M32 x 1,5
32
25.9
39
16
36.8
36.4
17.0
2.5
6.0
38
41.4
5.0
34.5
5
8.50
0.425
Nickel plated brass
-55
260
IP 54
BG
6380214
74199990
260.340.0
260.340.0
FITTING, FEMALE - ISO - F...
Fitting straight, IP 54, ...
M40 x 1,5
40
34.8
43
16
47.9
47.5
21.0
4.0
8.0
48
52.3
6.0
45.0
2
16.60
0.332
Nickel plated brass
-55
260
IP 54
BG
6380214
74199990
260.350.0
260.350.0
FITTING, FEMALE - ISO - F...
Fitting straight, IP 54, ...
M50 x 1,5
50
44.8
47
17
59.4
58.8
24.0
6.0
7.0
60
65.4
6.0
55.0
2
24.50
0.490
Nickel plated brass
-55
260
IP 54
BG
6380214
74199990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Elbow, Copper acc. to EN 1057/12449, Cu-DHP, seamless, hard brazing - Long ...
Huelsen
10.02.2021
Série RX
Sopra-Pneumatic
27.02.2020
Adjustable elbow coupling with sealing cone combination fitting - Thread: m...
VOSS
11.04.2023
ISO straight fitting,Compact, male, IP 68 nickel plated brass - Multitite ...
Anamet Europe
04.04.2019
ISO straight fitting,fixed, male, IP 54 nickel plated brass - Multitite fit...
Anamet Europe
04.04.2019
ISO straight fitting,swivel, male, IP 54 nickel plated brass - Multitite fi...
Anamet Europe
04.04.2019
ISO straight fitting,swivel, male, IP 54 nickel plated brass - Multitite FC...
Anamet Europe
04.04.2019
Anaconda Sealtite EF - Anaconda Sealtite EF
Anamet Europe
04.04.2019
ISO straight fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
Straight couplings, L-series, ISO 8434-1-S - Tube connector on both sides a...
VOSS
11.04.2023
Straight male stud couplings L/S-series, DIN 2353 Form A - Thread: metric f...
VOSS
11.04.2023
ISO straight fitting,Compact, male, IP 65 nickel plated brass - Multitite ...
Anamet Europe
04.04.2019
Threadless Couplings
ABB Installation Products
09.03.2023
I.RFF_GM - ISO Threaded unions and accessories Stainless steel 316 FEMALE /...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表