您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape B
Mitsuboshi Belting
Super Timing Positive Drive
S5M, StarQuick (Quick delivery)
Belt witdh 25mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s5m_starquick_q_d/belt_width_25mm_starquick_q_d/standard_shape_b.prj},{NB=26S5M0250B (,8,0,0,0,0,,No, ,None,None,)},{STDST=Standard stock item},{STDRT=26},{DESCR=S5M - Belt Width 25 mm},{ORDER=26S5M0250B},{MATERIAL=Steel},{NT=26},{SOB=},{D1=8},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{FLA=},{PD=41.38},{OD=40.42},{LA=32},{LB=44},{W=27},{H=2.5},{K=12},{D=31},{HH=1.77},{T=1.0},{DMIN=8},{DMAX=22},{FL=F-104734},{W1=0.351},{F=47},{M=34},{FD=43.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LB
Total width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
14S5M0250B
Standard stock item
14
S5M - Belt Width 25 mm
14S5M0250B
Steel
22.28
21.32
32
44
27
2.5
12
14
1.77
1.0
7
8
F-102616
0.082
26
16
22.0
15S5M0250B
Standard stock item
15
S5M - Belt Width 25 mm
15S5M0250B
Steel
23.87
22.91
32
44
27
2.5
12
15
1.77
1.0
7
8
F-102818
0.100
28
18
24.0
16S5M0250B
Standard stock item
16
S5M - Belt Width 25 mm
16S5M0250B
Steel
25.46
24.50
32
44
27
2.5
12
17
1.77
1.0
7
10
F-103120
0.120
31
20
25.5
18S5M0250B
Standard stock item
18
S5M - Belt Width 25 mm
18S5M0250B
Steel
28.65
27.69
32
44
27
2.5
12
19
1.77
1.0
7
12
F-103322
0.154
33
22
29.0
20S5M0250B
Standard stock item
20
S5M - Belt Width 25 mm
20S5M0250B
Steel
31.83
30.87
32
44
27
2.5
12
19
1.77
1.0
7
12
F-103522
0.185
35
22
31.2
22S5M0250B
Standard stock item
22
S5M - Belt Width 25 mm
22S5M0250B
Steel
35.01
34.05
32
44
27
2.5
12
25
1.77
1.0
7
18
F-104028
0.244
40
28
35.5
24S5M0250B
Standard stock item
24
S5M - Belt Width 25 mm
24S5M0250B
Steel
38.20
37.24
32
44
27
2.5
12
29
1.77
1.0
7
21
F-104432
0.305
44
32
39.0
25S5M0250B
Standard stock item
25
S5M - Belt Width 25 mm
25S5M0250B
Steel
39.79
38.83
32
44
27
2.5
12
29
1.77
1.0
7
21
F-104432
0.324
44
32
39.0
26S5M0250B
Standard stock item
26
S5M - Belt Width 25 mm
26S5M0250B
Steel
41.38
40.42
32
44
27
2.5
12
31
1.77
1.0
8
22
F-104734
0.351
47
34
43.0
28S5M0250B
Standard stock item
28
S5M - Belt Width 25 mm
28S5M0250B
Steel
44.56
43.60
32
44
27
2.5
12
33
1.77
1.0
8
24
F-104836
0.407
48
36
44.0
30S5M0250B
Standard stock item
30
S5M - Belt Width 25 mm
30S5M0250B
Steel
47.75
46.79
32
44
27
2.5
12
33
1.77
1.6
10
24
F-165136
0.457
51
36
47.1
32S5M0250B
Standard stock item
32
S5M - Belt Width 25 mm
32S5M0250B
Steel
50.93
49.97
32
44
27
2.5
12
38
1.77
1.6
10
28
F-165441
0.543
54
41
50.3
36S5M0250B
Standard stock item
36
S5M - Belt Width 25 mm
36S5M0250B
Steel
57.30
56.34
32
44
27
2.5
12
38
1.77
1.6
10
28
F-166141
0.667
61
41
57.9
40S5M0250B
Standard stock item
40
S5M - Belt Width 25 mm
40S5M0250B
Steel
63.66
62.70
32
44
27
2.5
12
47
1.77
1.6
10
34
F-166950
0.876
69
50
64.4
44S5M0250B
Standard stock item
44
S5M - Belt Width 25 mm
44S5M0250B
Steel
70.03
69.07
32
44
27
2.5
12
50
1.77
1.6
12
38
F-167453
1.039
74
53
68.3
48S5M0250B
Standard stock item
48
S5M - Belt Width 25 mm
48S5M0250B
Steel
76.39
75.43
32
44
27
2.5
12
60
1.77
1.6
12
43
F-168363
1.310
83
63
75.7
50S5M0250B
Standard stock item
50
S5M - Belt Width 25 mm
50S5M0250B
Steel
79.58
78.62
32
44
27
2.5
12
63
1.77
1.6
12
45
F-168666
1.432
86
66
81.1
60S5M0250B
Standard stock item
60
S5M - Belt Width 25 mm
60S5M0250B
Steel
95.49
94.53
32
44
27
2.5
12
75
1.77
1.6
12
54
F-169978
2.070
99
78
93.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表