您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
25CCF - Cable Chain - .250 Circular Pitch
WMBerg
INCH
Chain and Belt Drives
Flex-E-Pitch® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_pitch_link_chain/a72.prj},{NB=25CCF-220-E},{PN=25CCF-220-E},{DES=Cable Chain},{CN=Master Inch/Metric Catalog},{CP=A72},{MAT=Polyurethane W/ St Steel Cable},{P=0.2500},{UTS=100},{N=220},{H=0.340},{W=0.130},{L1=0.1250},{D=0.1000},{L=55.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[Inch]
N
Number of Pitches
ⁿ/ₐ
L
Length
[Inch]
25CCF-40-E
25CCF-40-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
40
10.000
25CCF-50-E
25CCF-50-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
50
12.500
25CCF-60-E
25CCF-60-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
60
15.000
25CCF-70-E
25CCF-70-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
70
17.500
25CCF-80-E
25CCF-80-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
80
20.000
25CCF-90-E
25CCF-90-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
90
22.500
25CCF-100-E
25CCF-100-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
100
25.000
25CCF-110-E
25CCF-110-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
110
27.500
25CCF-120-E
25CCF-120-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
120
30.000
25CCF-130-E
25CCF-130-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
130
32.500
25CCF-140-E
25CCF-140-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
140
35.000
25CCF-150-E
25CCF-150-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
150
37.500
25CCF-160-E
25CCF-160-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
160
40.000
25CCF-170-E
25CCF-170-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
170
42.500
25CCF-180-E
25CCF-180-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
180
45.000
25CCF-190-E
25CCF-190-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
190
47.500
25CCF-200-E
25CCF-200-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
200
50.000
25CCF-210-E
25CCF-210-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
210
52.500
25CCF-220-E
25CCF-220-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
220
55.000
25CCF-230-E
25CCF-230-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
230
57.500
25CCF-240-E
25CCF-240-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
240
60.000
25CCF-250-E
25CCF-250-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
250
62.500
25CCF-260-E
25CCF-260-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
260
65.000
25CCF-270-E
25CCF-270-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
270
67.500
25CCF-280-E
25CCF-280-E
Cable Chain
Master Inch/Metric Catalo...
Polyurethane W/ St Steel...
0.2500
280
70.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表