피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Series 903, 945 - ARI-Safety valves HVAC
ARI-Armaturen
ARI-Sicherheitsventile GBT
Powered by
CAD모델 선택
{ari_armaturen/ari-sicherheitsventile-gbt/ari-safe-gbt_tab.prj},{NB=12903 DN 20/ 32/PN 16 EPDM-Plug- 15121500002},{ARTIKELCODE=12903002010},{PRODUKTKEY=15121500002},{NOTIZFIGUR=12903},{NENNWEITE=DN 20/ 32},{DRUCKSTUFE=PN 16},{WERKSTOFF=EN-JL1040},{ANSCHLUSS=flange},{FORM=Angle pattern},{DRUCKBEREICH=04,50 bar},{KEGELART=EPDM-Plug},{AUSFUEHRUNG=closed bonnet/ open lifting device},{FALTENBALG=Bellows seal EPDM},{PRODUKTBEREICH=Safety valves},{PRODUKTBR=990},{BESCHREIBUNG1=ARI-SAFE - TRD721},{BESCHREIBUNG2=Standard safety valve with flanges - heating safety valve - acc. to TRD 721.6 and DIN 4751-2},{DATENBLATT=900005},{CADKEY=c000000580},{PPATH=br900-figur903-904/br900-figur903-904_assemblys/903_tpl.prj},{DN=20.000},{PN=16}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTIKELCODE
Article
ⁿ/ₐ
PRODUKTKEY
Productkey
ⁿ/ₐ
NOTIZFIGUR
Figure
ⁿ/ₐ
NENNWEITE
DN
ⁿ/ₐ
DRUCKSTUFE
PN
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
DRUCKBEREICH
ⁿ/ₐ
KEGELART
Plug variant
ⁿ/ₐ
AUSFUEHRUNG
version
ⁿ/ₐ
FALTENBALG
bellows seal
ⁿ/ₐ
PRODUKTBEREICH
Product range
ⁿ/ₐ
PRODUKTBR
Series
ⁿ/ₐ
BESCHREIBUNG1
DESC1
ⁿ/ₐ
BESCHREIBUNG2
DESC2
ⁿ/ₐ
CADKEY
ⁿ/ₐ
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400002
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 08,20 - 11,00 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400003
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 11,00 - 13,00 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400004
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 13,00 - 16,00 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400005
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 00,90 - 01,35 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400006
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 01,35 - 02,20 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400007
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 02,20 - 03,30 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400008
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 03,30 - 04,50 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400009
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 04,50 - 05,50 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400010
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 05,50 - 06,70 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400011
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 06,70 - 08,20 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400013
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
00,50 - 00,60 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G1/2x3/4/PN 40 EPDM...
259450015G1
15231400014
25945
G1/2x3/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 00,60 - 00,90 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001762
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500002
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 11,40 - 15,00 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500003
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 15,00 - 16,00 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500004
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 00,68 - 01,35 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500005
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 01,35 - 02,10 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500006
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 02,10 - 03,00 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500007
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 03,00 - 04,00 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500008
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 04,00 - 05,50 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500009
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 05,50 - 07,70 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500010
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 07,70 - 11,40 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500012
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
00,30 - 00,48 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G3/4x1/PN 40 EPDM-P...
259450020G1
15231500013
25945
G3/4x1
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
00,50 - 00,68 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001763
25945 G1x11/4/PN 40 EPDM-...
259450025G1
15231600003
25945
G1x11/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 08,00 - 10,00 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001764
25945 G1x11/4/PN 40 EPDM-...
259450025G1
15231600004
25945
G1x11/4
PN 40
EN-JS1049
screwed male / screwed so...
Angle pattern
> 10,00 - 15,50 bar
EPDM-Plug
closed bonnet/ open lifti...
Bellows seal EPDM
Safety valves
945
ARI-SAFE TC - TRD721
Standard safety valve wit...
c000001764
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성