您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24741. - Grub Screws with Star Grip stainless steel
Halder
Standard Parts
Operating Elements
EH 24741. Grub Screws with Star Grip similar to DIN 6336, stainless steel
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24741_2/eh24741_5_es.prj},{NB=24741.0030 Sterngriffschraube},{BESTNR=24741.0030},{D1=50},{D2=M10},{D2X=10},{L=25},{LX=20,25,30,45,55},{D3=18},{H1=32},{H2=15},{VERS=2},{TT=8.000},{D1T=37.500},{G=184},{CTN=73181535},{CTNUS=},{ROHS=YES},{INFOGANTER=Produktdetails},{INFOWINCO=Produktdetails},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
G
Weight
[g]
24741.0005 Grub Screws wi...
24741.0005
40
M8
20
14
25
12
88
24741.0010 Grub Screws wi...
24741.0010
40
M8
25
14
25
12
80
24741.0015 Grub Screws wi...
24741.0015
40
M8
30
14
25
12
91
24741.0020 Grub Screws wi...
24741.0020
40
M8
40
14
25
12
90
24741.0025 Grub Screws wi...
24741.0025
50
M10
20
18
32
15
180
24741.0030 Grub Screws wi...
24741.0030
50
M10
25
18
32
15
184
24741.0035 Grub Screws wi...
24741.0035
50
M10
30
18
32
15
186
24741.0040 Grub Screws wi...
24741.0040
50
M10
45
18
32
15
193
24741.0045 Grub Screws wi...
24741.0045
50
M10
55
18
32
15
197
24741.0050 Grub Screws wi...
24741.0050
63
M12
30
20
40
19
321
24741.0055 Grub Screws wi...
24741.0055
63
M12
40
20
40
19
334
24741.0060 Grub Screws wi...
24741.0060
63
M12
50
20
40
19
340
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 23010. - Nuts for T-slots, DIN 508
Halder
22.12.2022
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
EH 24690. - Grub Screws with Star Grip, stainless steel
Halder
22.12.2022
Reference 62621 - Hexagon nut fine pitch thread DIN 934 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
KSM - Seven Lobe Knob
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
EH 24740. - Star Grip Screws
Halder
22.12.2022
EH 24730. - Grub Screws with Palm Grip
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表