您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
2-400.01 - Rod-Latch (bolt type)
Dirak
Swinghandles
Powered by
CAD模型選擇
{dirak/schwenkhebel/2_400_01_asmtab.prj},{NB=238-9101.00-00000(0)},{BESTNR=238-9101.00-00000},{AUS=Riegelstangenschloss mit Stangenanschluss M10, Ausführung rechts für Schwenkhebel},{TUR=20-26},{HUB=20},{OW=90},{MON=anschraubbar},{SA=M10},{RAUS=Rechts},{W=0},{INFO=Product page DIRAK.com},{PPATH=sg_sch_aus/assemblies/2_400_01_asmtpl.prj},{VERS=1},{SAVIS=1},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
TUR
Door thickness
[mm]
HUB
Stroke
[mm]
OW
Opening angle
[°]
MON
Installation type
ⁿ/ₐ
238-9101.00-00000
238-9101.00-00000
Rod latch with rod connec...
20-26
20
90
screw-on
238-9103.00-00000
238-9103.00-00000
Rod latch with rod connec...
27-33
20
90
screw-on
238-9105.00-00000
238-9105.00-00000
Rod latch with rod connec...
34-40
20
90
screw-on
238-9107.00-00000
238-9107.00-00000
Rod latch with rod connec...
70-76
20
90
screw-on
238-9109.00-00000
238-9109.00-00000
Rod latch with rod connec...
100-106
20
90
screw-on
238-9102.00-00000
238-9102.00-00000
Rod latch with rod connec...
20-26
20
90
screw-on
238-9104.00-00000
238-9104.00-00000
Rod latch with rod connec...
27-33
20
90
screw-on
238-9106.00-00000
238-9106.00-00000
Rod latch with rod connec...
34-40
20
90
screw-on
238-9108.00-00000
238-9108.00-00000
Rod latch with rod connec...
70-76
20
90
screw-on
238-9110.00-00000
238-9110.00-00000
Rod latch with rod connec...
100-106
20
90
screw-on
238-9301.00-00000
238-9301.00-00000
Rod latch with rod connec...
20-26
20
90
screw-on
238-9303.00-00000
238-9303.00-00000
Rod latch with rod connec...
27-33
20
90
screw-on
238-9305.00-00000
238-9305.00-00000
Rod latch with rod connec...
34-40
20
90
screw-on
238-9307.00-00000
238-9307.00-00000
Rod latch with rod connec...
70-76
20
90
screw-on
238-9309.00-00000
238-9309.00-00000
Rod latch with rod connec...
100-106
20
90
screw-on
238-9302.00-00000
238-9302.00-00000
Rod latch with rod connec...
20-26
20
90
screw-on
238-9304.00-00000
238-9304.00-00000
Rod latch with rod connec...
27-33
20
90
screw-on
238-9306.00-00000
238-9306.00-00000
Rod latch with rod connec...
34-40
20
90
screw-on
238-9308.00-00000
238-9308.00-00000
Rod latch with rod connec...
70-76
20
90
screw-on
238-9310.00-00000
238-9310.00-00000
Rod latch with rod connec...
100-106
20
90
screw-on
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2-400 - Rod-Latch (bolt type)
Dirak
25.02.2022
6-320.03 - Locking Bar System □16
Dirak
15.12.2023
2-340.01 - Rod Latch RS
Dirak
25.02.2022
4-350DST - DST Hinge Pr01 180°
Dirak
15.12.2023
2-070 - Swinghandle - TRIMLINE
Dirak
25.02.2022
1-130 - Wing Handle Zinc Die or PA, Screw-in type
Dirak
15.12.2023
2-340 - Swinghandle RS 130
Dirak
25.02.2022
2-141 - Insert sets
Dirak
25.02.2022
1-154 - L-Handle for Padlock, Screw-in type
Dirak
15.12.2023
1-405 - 3-Point Latch, for Profile Cylinders to DIN 18252, Heavy Duty versi...
Dirak
15.12.2023
5-150 - Clip-on Sealing Profiles
Dirak
15.12.2023
7-069 - Profile-Cylinder with Insert, stainless steel
Dirak
15.12.2023
3-150 - Swinghandle for Rod-Latch
Dirak
15.12.2023
SN1791 - External circlip (DIN 471)
STRACK
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表