您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23310. - Height Adjusting Cylinders for Down-Thrust Clamp / Size 25-70
Halder
Standard Parts
Clamping Elements
EH 23310. Height Adjusting Cylinders
Height Adjusting Cylinders for Down-Thrust Clamp / Size 25-70
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2331_6/eh_2331_6_1/eh_2331_assmtab.prj},{NB=23310.0146 Hoehenzylinder},{BESTNR=23310.0146},{BESTNR1=2331.146},{D1=40},{L1=70 ±0,01},{D2=M16},{NDMD2=16.000},{KDMD2R=13.835},{KDMD2V=13.546},{SW=36},{L2=20},{L3=-},{G=630},{D2X=16},{E=14.0},{PPATH=../eh_2331_sbl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
-0.1
[mm]
L1
ⁿ/ₐ
D2
thread
ⁿ/ₐ
SW
[mm]
L2
[mm]
G
weight
[g]
23310.0125 Height Adjusti...
23310.0125
25
20 ±0,01
M 8
22
10
71
23310.0126 Height Adjusti...
23310.0126
25
40 ±0,01
M 8
22
20
140
23310.0127 Height Adjusti...
23310.0127
25
80 ±0,01
M 8
22
20
285
23310.0130 Height Adjusti...
23310.0130
32
35±0,01
M10
27
20
202
23310.0132 Height Adjusti...
23310.0132
32
70±0,01
M10
27
20
411
23310.0134 Height Adjusti...
23310.0134
32
140±0,01
M10
27
20
848
23310.0140 Height Adjusti...
23310.0140
40
35 ±0,01
M12
36
20
305
23310.0141 Height Adjusti...
23310.0141
40
70 ±0,01
M12
36
20
630
23310.0142 Height Adjusti...
23310.0142
40
140 ±0,01
M12
36
20
1315
23310.0145 Height Adjusti...
23310.0145
40
35 ±0,01
M16
36
20
305
23310.0146 Height Adjusti...
23310.0146
40
70 ±0,01
M16
36
20
630
23310.0147 Height Adjusti...
23310.0147
40
140 ±0,01
M16
36
20
1315
23310.0160 Height Adjusti...
23310.0160
60
35 ±0,01
M12
55
20
700
23310.0161 Height Adjusti...
23310.0161
60
70 ±0,01
M12
55
20
1440
23310.0162 Height Adjusti...
23310.0162
60
140 ±0,01
M12
55
20
3000
23310.0165 Height Adjusti...
23310.0165
60
35 ±0,01
M16
55
20
700
23310.0166 Height Adjusti...
23310.0166
60
70 ±0,01
M16
55
20
1440
23310.0167 Height Adjusti...
23310.0167
60
140 ±0,01
M16
55
20
3000
23310.0170 Height Adjusti...
23310.0170
60
50±0.01
M20
55
20
3016
23310.0171 Height Adjusti...
23310.0171
60
100±0,01
M20
55
20
1087
23310.0172 Height Adjusti...
23310.0172
60
200±0,01
M20
55
20
2126
23310.0241 Height Adjusti...
23310.0241
70
50 ±0,01
M24
65
25
1310
23310.0242 Height Adjusti...
23310.0242
70
100 ±0,01
M24
65
25
2682
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表