您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23111. - Positioning Clamping Pins
Halder
Standard Parts
Clamping Elements
EH 23111. Positioning Clamping Pins
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23111_positionier_spannbolzen/eh_23111_positionier_spannbolzen.prj},{NB=EH 23111.0032 Positionier-Spannbolzen},{BESTNR=23111.0032},{MAT=Steel},{D1=30},{L1=30},{AUS=25},{D2=34.6},{D3=55},{D4=M 4},{D4X=4},{L2=18.6},{L3=10},{S=9},{SW1=53},{SW2=10},{G=400},{D11=34.600},{D22=30.000},{D33=28.300},{D44=26.420},{D55=55.000},{W11=20.000},{R11=1.000},{R22=5.500},{R33=0.500},{R44=0.750},{SW11=53.000},{SW22=10.000},{MM=M4},{F11=1.200},{L11=59.000},{L22=34.900},{L33=10.000},{L44=3.000},{L55=0.500},{L66=21.150},{L77=1.700},{L88=4.500},{L99=6.000},{L100=11.500},{FUNC=Positioning, Clamping, Cushioning, Clamping, Safety, Connecting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
-0.02/-0.05
[mm]
L1
+0.6
[mm]
AUS
For clamping plates ±0.05
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
±1
[mm]
L3
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
G
Weight
[g]
23111.0016 Positioning Cl...
23111.0016
Steel
16
25
20
18.7
32
M 4
13.6
10
9
30
6
105
23111.0018 Positioning Cl...
23111.0018
Steel
16
30
25
18.7
32
M 4
13.6
10
9
30
6
115
23111.0020 Positioning Cl...
23111.0020
Steel
20
25
20
23.6
40
M 4
13.6
10
9
38
6
170
23111.0022 Positioning Cl...
23111.0022
Steel
20
30
25
23.6
40
M 4
13.6
10
9
38
6
185
23111.0025 Positioning Cl...
23111.0025
Steel
25
25
20
29.0
45
M 4
18.6
10
9
43
10
255
23111.0027 Positioning Cl...
23111.0027
Steel
25
30
25
29.0
45
M 4
18.6
10
9
43
10
275
23111.0030 Positioning Cl...
23111.0030
Steel
30
25
20
34.6
55
M 4
18.6
10
9
53
10
375
23111.0032 Positioning Cl...
23111.0032
Steel
30
30
25
34.6
55
M 4
18.6
10
9
53
10
400
23111.0116 Positioning Cl...
23111.0116
Stainless steel
16
25
20
18.7
32
M 4
13.6
10
9
30
6
105
23111.0118 Positioning Cl...
23111.0118
Stainless steel
16
30
25
18.7
32
M 4
13.6
10
9
30
6
115
23111.0120 Positioning Cl...
23111.0120
Stainless steel
20
25
20
23.6
40
M 4
13.6
10
9
38
6
170
23111.0122 Positioning Cl...
23111.0122
Stainless steel
20
30
25
23.6
40
M 4
13.6
10
9
38
6
185
23111.0125 Positioning Cl...
23111.0125
Stainless steel
25
25
20
29.0
45
M 4
18.6
10
9
43
10
255
23111.0127 Positioning Cl...
23111.0127
Stainless steel
25
30
25
29.0
45
M 4
18.6
10
9
43
10
275
23111.0130 Positioning Cl...
23111.0130
Stainless steel
30
25
20
34.6
55
M 4
18.6
10
9
53
10
375
23111.0132 Positioning Cl...
23111.0132
Stainless steel
30
30
25
34.6
55
M 4
18.6
10
9
53
10
400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表