您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22760. - Thrust Screws with brass bolt
Halder
Standard Parts
Machine and Fixture Elements
EH 22760. Thrust Screws, with brass or thermoplast bolt
with brass bolt
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2276/mit_messingbolzen/eh_2276_mit_messingbolzen.prj},{NB=22760.0122 Druckschraube},{BESTNR=22760.0122},{BESTNR1=2276.122},{MAT=Vergütungsstahl},{AUS=mit Messingbolzen},{D1=M 12},{DNDM=12.000},{DKDM=9.853},{L1=18.5},{L2=3.4},{D2=8.5},{SW=6.0},{G=10.6},{VERS=17.000},{DK=10.200},{F=0.200},{FUNC=Pressing, Clamping, Clamping},{HD=0.000},{HL=0.000},{HL1=0.000},{HL2=0.000},{T=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
[mm]
SW
[mm]
G
weight
[g]
FUNC
Functionality
ⁿ/ₐ
22760.0032 Thrust Screw
22760.0032
Heat-treated steel
with brass bolt
M 3
5.0
1.0
1.5
1.5
0.2
Pressing, Clamping, Clamp...
22760.0034 Thrust Screw
22760.0034
Heat-treated steel
with brass bolt
M 3
7.5
1.0
1.5
1.5
0.3
Pressing, Clamping, Clamp...
22760.0036 Thrust Screw
22760.0036
Heat-treated steel
with brass bolt
M 3
10.0
1.0
1.5
1.5
0.5
Pressing, Clamping, Clamp...
22760.0040 Thrust Screw
22760.0040
Heat-treated steel
with brass bolt
M 4
5.0
1.0
2.5
2.0
0.3
Pressing, Clamping, Clamp...
22760.0042 Thrust Screw
22760.0042
Heat-treated steel
with brass bolt
M 4
6.5
1.2
2.5
2.0
0.5
Pressing, Clamping, Clamp...
22760.0044 Thrust Screw
22760.0044
Heat-treated steel
with brass bolt
M 4
10.5
1.2
2.5
2.0
0.8
Pressing, Clamping, Clamp...
22760.0046 Thrust Screw
22760.0046
Heat-treated steel
with brass bolt
M 4
16.5
1.2
2.5
2.0
1.2
Pressing, Clamping, Clamp...
22760.0050 Thrust Screw
22760.0050
Heat-treated steel
with brass bolt
M 5
6.0
1.0
3.0
2.5
0.6
Pressing, Clamping, Clamp...
22760.0052 Thrust Screw
22760.0052
Heat-treated steel
with brass bolt
M 5
8.5
1.3
3.0
2.5
0.9
Pressing, Clamping, Clamp...
22760.0054 Thrust Screw
22760.0054
Heat-treated steel
with brass bolt
M 5
12.5
1.3
3.0
2.5
1.4
Pressing, Clamping, Clamp...
22760.0056 Thrust Screw
22760.0056
Heat-treated steel
with brass bolt
M 5
20.5
1.3
3.0
2.5
2.5
Pressing, Clamping, Clamp...
22760.0060 Thrust Screw
22760.0060
Heat-treated steel
with brass bolt
M 6
6.0
1.0
4.0
3.0
0.9
Pressing, Clamping, Clamp...
22760.0062 Thrust Screw
22760.0062
Heat-treated steel
with brass bolt
M 6
11.5
1.9
4.0
3.0
1.7
Pressing, Clamping, Clamp...
22760.0064 Thrust Screw
22760.0064
Heat-treated steel
with brass bolt
M 6
17.5
1.9
4.0
3.0
2.5
Pressing, Clamping, Clamp...
22760.0066 Thrust Screw
22760.0066
Heat-treated steel
with brass bolt
M 6
26.5
1.9
4.0
3.0
4.1
Pressing, Clamping, Clamp...
22760.0080 Thrust Screw
22760.0080
Heat-treated steel
with brass bolt
M 8
8.0
1.4
5.5
4.0
2.2
Pressing, Clamping, Clamp...
22760.0082 Thrust Screw
22760.0082
Heat-treated steel
with brass bolt
M 8
12.0
2.5
5.5
4.0
2.7
Pressing, Clamping, Clamp...
22760.0086 Thrust Screw
22760.0086
Heat-treated steel
with brass bolt
M 8
22.0
2.5
5.5
4.0
6.1
Pressing, Clamping, Clamp...
22760.0088 Thrust Screw
22760.0088
Heat-treated steel
with brass bolt
M 8
32.0
2.5
5.5
4.0
9.3
Pressing, Clamping, Clamp...
22760.0100 Thrust Screw
22760.0100
Heat-treated steel
with brass bolt
M 10
10.0
1.5
7.0
5.0
4.3
Pressing, Clamping, Clamp...
22760.0102 Thrust Screw
22760.0102
Heat-treated steel
with brass bolt
M 10
14.0
2.7
7.0
5.0
5.6
Pressing, Clamping, Clamp...
22760.0104 Thrust Screw
22760.0104
Heat-treated steel
with brass bolt
M 10
18.0
2.7
7.0
5.0
7.2
Pressing, Clamping, Clamp...
22760.0106 Thrust Screw
22760.0106
Heat-treated steel
with brass bolt
M 10
27.0
2.7
7.0
5.0
11.4
Pressing, Clamping, Clamp...
22760.0108 Thrust Screw
22760.0108
Heat-treated steel
with brass bolt
M 10
37.0
2.7
7.0
5.0
16.5
Pressing, Clamping, Clamp...
22760.0120 Thrust Screw
22760.0120
Heat-treated steel
with brass bolt
M 12
12.0
1.5
8.5
6.0
7.5
Pressing, Clamping, Clamp...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表