您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
IT housings - Wall-mounted enclosures EL
Rittal
IT 基础设施
IT箱体
Powered by
CAD模型選擇
{rittal/it_solutions/0_it_gehaeuse/el_wandgehause_asmtab.prj},{NB=7721.135 (2)},{BEST=7721.135},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=Wandgehäuse EL},{BEZ2=3-teilig},{BEZ3=mit Montageschienen und Profilschienen, tiefenvariabel},{VERS=2},{B=600},{H=1012},{T=473},{HE=21},{GEW=49.000},{PPATH=assemblies/el_wandgehause_asmtpl.prj},{INFOPAGE=hb34_s101},{CNSECLASS51=27-18-02-04},{CNSECLASS70=27-18-02-08},{CNSECLASS80=27-14-24-08},{CNSETIM40=EC000058}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
HE
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
7709.735 (2)
7709.735
Wall-mounted enclosures E...
3-part
pre-assembled with rails,...
600
478
573
9
35.000
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
7709.535 (2)
7709.535
Wall-mounted enclosures E...
3-part
pre-assembled with rails,...
600
478
673
9
38.000
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
7715.735 (2)
7715.735
Wall-mounted enclosures E...
3-part
pre-assembled with rails,...
600
746
573
15
45.000
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
7715.535 (2)
7715.535
Wall-mounted enclosures E...
3-part
pre-assembled with rails,...
600
746
673
15
48.000
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
7721.735 (2)
7721.735
Wall-mounted enclosures E...
3-part
pre-assembled with rails,...
600
1012
573
21
55.000
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
7721.535 (2)
7721.535
Wall-mounted enclosures E...
3-part
pre-assembled with rails,...
600
1012
673
21
61.000
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
7706.135 (2)
7706.135
Wall-mounted enclosures E...
3-part
with mounting rails and r...
600
345
473
6
26.400
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
7709.135 (2)
7709.135
Wall-mounted enclosures E...
3-part
with mounting rails and r...
600
478
473
9
31.000
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
7712.135 (2)
7712.135
Wall-mounted enclosures E...
3-part
with mounting rails and r...
600
612
473
12
36.000
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
7715.135 (2)
7715.135
Wall-mounted enclosures E...
3-part
with mounting rails and r...
600
746
473
15
41.000
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
7721.135 (2)
7721.135
Wall-mounted enclosures E...
3-part
with mounting rails and r...
600
1012
473
21
49.000
27-18-02-04
27-18-02-08
27-14-24-08
EC000058
2243.605 (2)
2243.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
212
373
3
19.700
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2253.605 (2)
2253.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
212
473
3
21.900
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2246.605 (2)
2246.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
345
373
6
25.000
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2256.605 (2)
2256.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
345
473
6
27.300
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2249.605 (2)
2249.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
478
373
9
30.000
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2259.605 (2)
2259.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
478
473
9
33.000
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2252.605 (2)
2252.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
612
373
12
36.000
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2262.605 (2)
2262.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
612
473
12
39.000
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2255.605 (2)
2255.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
746
373
15
42.000
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2265.605 (2)
2265.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
746
473
15
45.000
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2261.605 (2)
2261.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
1012
373
21
53.000
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
2271.605 (2)
2271.605
Wall-mounted enclosures E...
3-part
with mounting plate and r...
600
1012
473
21
56.000
27-18-02-04
27-18-02-08
27-18-02-08
EC002500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Wall-Mounted Housing - WM
Rittal
29.02.2024
Compact enclosures - AE
Rittal
29.02.2024
Gland plate AE - 机柜系统
Rittal
20.07.2021
安装板 AE - 机柜系统
Rittal
20.07.2021
安装板 TS8 - 机柜系统
Rittal
20.07.2021
并联柜系统 TS 8 - TS8
Rittal
29.02.2024
安装板 SE8 - 机柜系统
Rittal
20.07.2021
3189 - Blue e+ cooling unit - performance category 6000 W
Rittal
24.06.2022
IT housings - FlatBox
Rittal
29.05.2024
侧板 - 侧板, 可螺纹连接, 钢板用于 TS
Rittal
11.09.2022
Mounting plate AE Stainless steel - 机柜系统
Rittal
02.02.2023
Terminal boxes - KL
Rittal
02.02.2023
Compact enclosures AE - Stainless steel
Rittal
24.03.2023
Standalone Enclosure - SE8
Rittal
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表