您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Tapered bore, taper 1:12
NTN Corporation
Ball and roller bearing
Spherical Roller Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/spherical_roller_b/srb_tb_asmtab.prj},{NB=23140EMKD1},{IDNR=MIN},{SD=200},{D=340},{B=112.0},{R=3.0},{R1=3.0},{W0=18.0},{D0=8.0},{N=8},{ORDER=23140EMKD1},{VERS=2},{CR=1890},{COR=2510},{CU=110},{CRF=192000},{CORF=256000},{LSG=1100},{LSO=1400},{MASS=40.600},{DA=326},{DA1=214},{DA2=326},{DA3=214},{Y1=2,05},{Y2=3,05},{Y0=2},{E=0,33},{PPATH=srb_tb_asmtpl.prj},{XX=7},{VER1=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
R1
Radius
[mm]
W0
[mm]
D0
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic Load Ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
MASS
Mass
[kg]
22205EAKW33
25
52
18.0
1.0
1.0
3.0
1.5
22205EAKW33
57.3
46.1
3.23
10400
13000
0.169
22205EMKW33
25
52
18.0
1.0
1.0
3.0
1.5
22205EMKW33
57.3
46.1
3.23
10400
13000
0.171
22206EAKW33
30
62
20.0
1.0
1.0
4.0
2.0
22206EAKW33
75.7
64.5
4.58
8800
11000
0.272
22206EMKW33
30
62
20.0
1.0
1.0
4.0
2.0
22206EMKW33
75.7
64.5
4.58
8800
11000
0.275
22207EAKW33
35
72
23.0
1.1
1.1
5.0
2.0
22207EAKW33
100
92
6.11
7500
9400
0.430
22207EMKW33
35
72
23.0
1.1
1.1
5.0
2.0
22207EMKW33
100
92
6.11
7500
9400
0.433
22208EAKD1
40
80
23.0
1.1
1.0
5.0
2.5
22208EAKD1
116
105
7.78
6800
8500
0.518
22208EMKD1
40
80
23.0
1.1
1.0
5.0
2.5
22208EMKD1
110
98
7.29
6800
8500
0.518
22308EAKD1
40
90
33.0
1.5
1.5
6.0
3.0
22308EAKD1
169
152
9.36
5400
6600
1.000
22308EMKD1
40
90
33.0
1.5
1.5
6.0
3.0
22308EMKD1
169
152
9.36
5400
6600
1.010
21308CK
40
90
23.0
1.5
1.5
0.0
0.0
21308CK
98
90
12.6
4900
6400
0.694
22209EAKD1
45
85
23.0
1.1
1.0
6.0
2.5
22209EAKD1
121
113
8.76
6100
7700
0.561
22209EMKD1
45
85
23.0
1.1
1.0
6.0
2.5
22209EMKD1
116
106
8.24
6100
7700
0.565
22309EAKD1
45
100
36.0
1.5
1.5
6.0
3.0
22309EAKD1
206
187
11.8
4600
5700
1.337
22309EMKD1
45
100
36.0
1.5
1.5
6.0
3.0
22309EMKD1
206
187
11.8
4600
5700
1.350
21309CK
45
100
25.0
1.5
1.5
0.0
0.0
21309CK
114
106
14.1
4400
5700
0.912
22210EAKD1
50
90
23.0
1.1
1.0
6.0
2.5
22210EAKD1
130
124
10.1
5700
7200
0.602
22210EMKD1
50
90
23.0
1.1
1.0
6.0
2.5
22210EMKD1
125
117
9.54
5700
7200
0.604
22310EAKD1
50
110
40.0
2.0
2.0
7.0
3.5
22310EAKD1
250
232
14
4300
5300
1.790
22310EMKD1
50
110
40.0
2.0
2.0
7.0
3.5
22310EMKD1
250
232
14
4300
5300
1.800
21310CK
50
110
27.0
2.0
2.0
0.0
0.0
21310CK
131
127
13.7
4000
5200
1.190
22211EAKD1
55
100
25.0
1.5
1.5
6.0
3.0
22211EAKD1
155
148
12.6
5300
6700
0.814
22211EMKD1
55
100
25.0
1.5
1.5
6.0
3.0
22211EMKD1
148
140
11.9
5300
6700
0.811
22311EAKD1
55
120
43.0
2.0
2.0
8.0
3.5
22311EAKD1
296
274
17.4
3900
4800
2.258
22311EMKD1
55
120
43.0
2.0
2.0
8.0
3.5
22311EMKD1
296
274
17.4
3900
4800
2.290
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Adapter
NTN Corporation
17.10.2023
Withdrawal Sleeves
NTN Corporation
17.10.2023
Cylindrical bore
NTN Corporation
17.10.2023
Flange type (Make to order manufacturing)
NTN Corporation
17.10.2023
Adapters
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
Type SN6,S6
NTN Corporation
02.11.2023
Bent inner tab type
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Type SV2
NTN Corporation
08.08.2022
Tapered Bore
NSK Rolling Bearing
07.06.2024
Type SNZ2
NTN Corporation
08.08.2022
Self-Aligning Roller Thrust Bearings
NTN Corporation
17.10.2023
Series AN 44-100
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表