RB SPHERICAL ROLLER BEARING - RB SPHERICAL ROLLER BEARING
Scheerer Bearing
Spherical Roller
Powered by
CAD模型選擇
{scheererbearings/spherical_roller/rb_spherical_mm_asmtab.prj},{NB=22340-EMSF-800},{PN=22340-EMSF-800},{PN2=22340-2},{ID=200.0},{OD=420.0},{B=138.0},{DYN=2439},{STATIC=2900},{CADID=200.0},{CADOD=420.0},{CADW=138.0},{CADSHO=351.0},{CADSHI=249.0},{PDFID=200.0 mm},{PDFIDI=7.874 in},{PDFOD=420.0 mm},{PDFODI=16.535 in},{PDFB=138.0 mm},{PDFBI=5.433 in},{PDFDYN=2439 kN},{PDFDYNI=548309 lbf},{PDFSTATIC=2900 kN},{PDFSTATICI=651946 lbf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
ID
Inside Diameter
[mm]
OD
Outside Diameter
[mm]
B
Width
[mm]
DYN
Dynamic Load
[kN]
STATIC
Static Load
[kN]
SRB
SRB
0.0
0.0
0.0
-
-
22205-E
22205-E
25.0
52.0
18.0
49.9
44
22205-EK
22205-EK
25.0
52.0
18.0
49.9
44
22205-MK-W33
22205-MK-W33
25.0
52.0
18.0
49.9
44
22206-E
22206-E
30.0
62.0
20.0
66.1
60
22206-EK
22206-EK
30.0
62.0
20.0
66.1
60
22206-MK-W33
22206-MK-W33
30.0
62.0
20.0
66.1
60
22208-E
22208-E
40.0
80.0
23.0
98.5
90
22208-EK
22208-EK
40.0
80.0
23.0
98.5
90
22208-MK-W33
22208-MK-W33
40.0
80.0
23.0
98.5
90
22308-E
22308-E
40.0
90.0
33.0
155
140
22308-EK
22308-EK
40.0
90.0
33.0
155
140
22308-EK30MSF-800
22308-EK30MSF-800
40.0
90.0
33.0
155
140
22308-EKMSF-800
22308-EKMSF-800
40.0
90.0
33.0
155
140
22308-EMSF-800
22308-EMSF-800
40.0
90.0
33.0
155
140
22308-MA-W33
22308-MA-W33
40.0
90.0
33.0
155
140
22308-MK-W33
22308-MK-W33
40.0
90.0
33.0
155
140
22209-E
22209-E
45.0
85.0
23.0
104
98
22209-EK
22209-EK
45.0
85.0
23.0
104
98
22209-MK-W33
22209-MK-W33
45.0
85.0
23.0
104
98
22309-E
22309-E
45.0
100.0
36.0
190
183
22309-EK
22309-EK
45.0
100.0
36.0
190
183
22309-EK30MSF-800
22309-EK30MSF-800
45.0
100.0
36.0
190
183
22309-EKMSF-800
22309-EKMSF-800
45.0
100.0
36.0
190
183
22309-EMSF-800
22309-EMSF-800
45.0
100.0
36.0
190
183
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表