您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2036-2 Seats-ASME - Robolux Multiway Multiport Diaphragm Valve, Pneumatically operated, 2 seat, ASME
Buerkert
Products (A - Z)
2036
Powered by
CAD模型選擇
{buerkert/produkteaz/2036/2036-2stege-asme.prj},{NB=2036-RV1104C2S-SODI 15 - - - -},{GROESSE=RV110},{PPATH=2036-rv50sbl2.prj},{BAUART=4C2S},{NORM=ASME BPE},{D=50.8x1.65},{LTA=SODI},{LTAG=SODI},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=0},{NR=15},{TYP1=-},{VARIANTE1=-},{TYP2=-},{VARIANTE2=-},{WERTE1=['24V DC','AS Interface','Exi']},{WERTE2=['-']}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
2036-RV503C2S-SA90 1 - - ...
RV50
3C2S
ASME BPE
6.35x0.89
SA90
2036-RV504C2S-SA90 3 - - ...
RV50
4C2S
ASME BPE
6.35x0.89
SA90
2036-RV503C2S-SA91 1 - - ...
RV50
3C2S
ASME BPE
9.53x0.89
SA91
2036-RV504C2S-SA91 3 - - ...
RV50
4C2S
ASME BPE
9.53x0.89
SA91
2036-RV503C2S-SA92 1 - - ...
RV50
3C2S
ASME BPE
12.7x1.65
SA92
2036-RV504C2S-SA92 3 - - ...
RV50
4C2S
ASME BPE
12.7x1.65
SA92
2036-RV503C2S-SA93 1 - - ...
RV50
3C2S
ASME BPE
19.05x1.65
SA93
2036-RV504C2S-SA93 3 - - ...
RV50
4C2S
ASME BPE
19.05x1.65
SA93
2036-RV703C2S-SODF 9 - - ...
RV70
3C2S
ASME BPE
25.4x1.65
SODF
2036-RV704C2S-SODF 10 - -...
RV70
4C2S
ASME BPE
25.4x1.65
SODF
2036-RV1103C2S-SODH 13 - ...
RV110
3C2S
ASME BPE
38.1x1.65
SODH
2036-RV1104C2S-SODH 15 - ...
RV110
4C2S
ASME BPE
38.1x1.65
SODH
2036-RV1103C2S-SODI 13 - ...
RV110
3C2S
ASME BPE
50.8x1.65
SODI
2036-RV1104C2S-SODI 15 - ...
RV110
4C2S
ASME BPE
50.8x1.65
SODI
2036-RV503C2S-TG01 2 - - ...
RV50
3C2S
ASME BPE
25.0x9.53x0.89
TG01
2036-RV504C2S-TG01 4 - - ...
RV50
4C2S
ASME BPE
25.0x9.53x0.89
TG01
2036-RV503C2S-TG02 2 - - ...
RV50
3C2S
ASME BPE
25.0x12.7x1.65
TG02
2036-RV504C2S-TG02 4 - - ...
RV50
4C2S
ASME BPE
25.0x12.7x1.65
TG02
2036-RV503C2S-TG03 2 - - ...
RV50
3C2S
ASME BPE
25.0x19.05x1.65
TG03
2036-RV504C2S-TG03 4 - - ...
RV50
4C2S
ASME BPE
25.0x19.05x1.65
TG03
2036-RV703C2S-TG04 9 - - ...
RV70
3C2S
ASME BPE
50.5x25.4x1.65
TG04
2036-RV704C2S-TG04 10 - -...
RV70
4C2S
ASME BPE
50.5x25.4x1.65
TG04
2036-RV1103C2S-TG05 14 - ...
RV110
3C2S
ASME BPE
50.5x38.1x1.65
TG05
2036-RV1104C2S-TG05 16 - ...
RV110
4C2S
ASME BPE
50.5x38.1x1.65
TG05
2036-RV1103C2S-TG06 14 - ...
RV110
3C2S
ASME BPE
64.0x50.8x1.65
TG06
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表