您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex plate wheels 10B-1 / ASA 50 - Plate wheels for roller chains - DIN 8187/8 - ISO 606 (- ANSI B29.1)
BEA Ingranaggi
Chain Drive
Plate wheels
Simplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/simplex_platte_wheels/simplex_plate_wheels_10b_1.prj},{NB=201350042},{Z=42},{DE=220.8},{DP=212.44},{CNSORDERNO=201350042},{D1=20},{KG=2.39},{B1=9.1},{C=1.6},{R3=16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
201350008
8
48.4
41.48
201350008
10
0.06
9.1
1.6
16
201350009
9
53.3
46.42
201350009
10
0.09
9.1
1.6
16
201350010
10
58.3
51.37
201350010
10
0.11
9.1
1.6
16
201350011
11
63.2
56.34
201350011
10
0.14
9.1
1.6
16
201350012
12
68.2
61.34
201350012
10
0.17
9.1
1.6
16
201350013
13
73.2
66.32
201350013
10
0.20
9.1
1.6
16
201350014
14
78.2
71.34
201350014
12
0.23
9.1
1.6
16
201350015
15
83.2
76.36
201350015
12
0.27
9.1
1.6
16
201350016
16
88.3
81.37
201350016
12
0.31
9.1
1.6
16
201350017
17
93.3
86.39
201350017
12
0.36
9.1
1.6
16
201350018
18
98.3
91.42
201350018
12
0.41
9.1
1.6
16
201350019
19
103.3
96.45
201350019
12
0.46
9.1
1.6
16
201350020
20
108.4
101.49
201350020
12
0.51
9.1
1.6
16
201350021
21
113.4
106.52
201350021
12
0.57
9.1
1.6
16
201350022
22
118.4
111.55
201350022
12
0.62
9.1
1.6
16
201350023
23
123.5
116.58
201350023
12
0.69
9.1
1.6
16
201350024
24
128.5
121.62
201350024
12
0.75
9.1
1.6
16
201350025
25
133.6
126.66
201350025
12
0.82
9.1
1.6
16
201350026
26
138.6
131.70
201350026
16
0.88
9.1
1.6
16
201350027
27
143.6
136.75
201350027
16
0.95
9.1
1.6
16
201350028
28
148.7
141.78
201350028
16
1.03
9.1
1.6
16
201350029
29
153.7
146.83
201350029
16
1.11
9.1
1.6
16
201350030
30
158.8
151.87
201350030
16
1.19
9.1
1.6
16
201350031
31
163.8
156.92
201350031
16
1.28
9.1
1.6
16
201350032
32
168.9
161.95
201350032
16
1.36
9.1
1.6
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Simplex plate wheels 12B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Simplex sprockets 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8...
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
System Bea 10B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Simplex plate wheels 08B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Simplex plate wheels 16B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Duplex plate wheels 10B-2 - Plate wheels for roller chains - DIN 8187 - ISO...
BEA Ingranaggi
06.07.2020
Simplex offset links for ISO chain Bea - Connecting link and offset link fo...
BEA Ingranaggi
06.07.2020
Simplex connecting link for ISO chain Bea - Connecting link and offset link...
BEA Ingranaggi
06.07.2020
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with...
BEA Ingranaggi
06.07.2020
Simplex sprockets ASA 60 - Sprockets for roller chains - DIN 8188 - ISO 606...
BEA Ingranaggi
06.07.2020
Plate wheels for conveyor chains PASSO 50 RULLO 31 - Plate wheels for conve...
BEA Ingranaggi
06.07.2020
Simplex plate wheels 06B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
10B-1 (15,875 x 9,65 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表