目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
3-221 - Stangen für Kompressions-Stangenschloss
Dirak
Rod Latch Systems
Powered by
CAD模型選擇
{dirak/stangenschloss/3_221.prj},{NB=201-0212.00-00693},{BESTNR=201-0212.00-00693},{BEZ=Rundstange},{D=8 mm},{BH=-},{L=698.0},{INFO=Product page DIRAK.com},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
BEZ
Type
ⁿ/ₐ
D
Rod diameter Ø
[mm]
BH
Rods dimension WxH
[mm]
L
Length
[mm]
201-0212.00-00293
201-0212.00-00293
Round rods
8 mm
-
298.0
201-0212.00-00393
201-0212.00-00393
Round rods
8 mm
-
398.0
201-0212.00-00493
201-0212.00-00493
Round rods
8 mm
-
498.0
201-0212.00-00593
201-0212.00-00593
Round rods
8 mm
-
598.0
201-0212.00-00693
201-0212.00-00693
Round rods
8 mm
-
698.0
108-0916.15-00300
108-0916.15-00300
Flat rods
-
14x3 mm
300.0
108-0916.15-00400
108-0916.15-00400
Flat rods
-
14x3 mm
400.0
108-0916.15-00500
108-0916.15-00500
Flat rods
-
14x3 mm
500.0
108-0916.15-00600
108-0916.15-00600
Flat rods
-
14x3 mm
600.0
108-0916.15-00700
108-0916.15-00700
Flat rods
-
14x3 mm
700.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表