您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-121 - Quarter-Turn with Cylinder Pr20.1 L18
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_121_asmtab.prj},{NB=200-9211.00-00000(2_1_2_4_0_0__0.1_)},{GAUS=Gehaeuse mit Zylinder (Kopf fi 28)},{KAUS=Befestigungsmutter Stahl (verzinkt)},{AUS=Gleichschliessend DIRAK 1333},{ZCOL=2},{ZTYP=4},{L=0},{H=0},{IP65=},{TUR=0.1},{MON=},{INFO=Product page DIRAK.com},{PPATH=einbau_20mm/assemblies/1_121_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
GAUS
Version
ⁿ/ₐ
KAUS
Version
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
200-9210.00-00000
200-9210.00-00000
Housing with tumbler barr...
Fixing-nut PA (black)
Keyed alike DIRAK 1333
200-9213.00-00000
200-9213.00-00000
Housing with tumbler barr...
Fixing-nut PA (black)
Keyed different/mixed
200-9211.00-00000
200-9211.00-00000
Housing with tumbler barr...
Fixing-nut steel (zinc pl...
Keyed alike DIRAK 1333
200-9214.00-00000
200-9214.00-00000
Housing with tumbler barr...
Fixing-nut steel (zinc pl...
Keyed different/mixed
200-9212.00-00000
200-9212.00-00000
Housing with tumbler barr...
Fixing-nut stainless stee...
Keyed alike DIRAK 1333
200-9215.00-00000
200-9215.00-00000
Housing with tumbler barr...
Fixing-nut stainless stee...
Keyed different/mixed
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1-058 - Cams
Dirak
15.12.2023
1-095 - Polyamide Quarter-Turn
Dirak
15.12.2023
1-120.01 - Cylinder Quarter-Turn Pr20.1 L30-50
Dirak
15.12.2023
2-080.01 - Swinghandle RS PrB
Dirak
25.02.2022
1-053 - Quarter-Turn with Cylinder Pr14.1 L13.5
Dirak
15.12.2023
7-050 - Quarter-Turn, stainless steel
Dirak
15.12.2023
1-050 - Quarter-Turn, Screw-in, small version
Dirak
15.12.2023
1-057 - Quarter-Turn Pr14.1 L13.5
Dirak
15.12.2023
1-270.01 - Finger Pull Pr20.1
Dirak
15.12.2023
1-400 - 3-Point Latch, for Quarter-Turn cutout
Dirak
15.12.2023
1-083 - Quarter-Turn, with 12mm Housing
Dirak
15.12.2023
1-125 - Quarter-Turn with Combination Lock Pr20.1 L18
Dirak
15.12.2023
1-100 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight accord...
Dirak
15.12.2023
1-410 - Rod-Latch without Cam, Stroke 31.4 at 180º rotation
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表