您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Wide Slot Take-up - HCT 200 - Normal Duty Eccentric Locking Collar
Moline Bearing
Mounted Ball Bearings
Normal Duty Eccentric Locking Collar
Powered by
CAD模型選擇
{molinebearing/mounted_ball_bearings/normal_duty_ecc_lkg_collar/hct_200_wide_takeup_asmtab.prj},{NB=19551110},{PN=19551110},{BORE=3.3465},{DYNLOADLBS=7160},{DYNLOADNEWT=31850},{STATICLOADLBS=4676},{MAXRPM=MIN},{MAXSFRADLDLBS=MIN},{BDIM=5.6875},{ASMDIMA=MIN},{ASMDIMBI=2.2160},{ASMDIMLN=0.8420},{ASMDIMG=0.6250},{ASMDIMJ=3.2500},{ASMDIML=2.3740},{PRJ=hct_200_wide_takeup},{UNITNO=HCT 209-26},{PRODFAMILY=Mounted Ball Bearings},{PRODCLASS=Normal Duty Eccentric Locking Collar},{PRODTYPE=Wide Slot Take-up - HCT 200},{SHAFTSIZE=1 5/8},{F=1 1/8},{BOLTSIZE=1 1/8},{INSERTNO=HC 209-26},{HOUSINGNO=T209},{WTLBS=5.89},{CADSECTION=-->},{HOUSINGMODEL=HSG_WIDE_TAKEUP_STYLE_A},{HOUSINGINST=19451111},{BRGINSMODEL=BRG_INS_15500X},{BRGINSINST=15500111},{BRGINSINST2=15500111-1625},{SEALMODEL=SEAL_STYLE_C}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
UNITNO
Unit Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
ⁿ/ₐ
DYNLOADNEWT
Dynamic Load Newtons
ⁿ/ₐ
STATICLOADLBS
Static Load Lbs.
ⁿ/ₐ
BOLTSIZE
Bolt Size
[Inch]
INSERTNO
Insert Number
ⁿ/ₐ
HOUSINGNO
Housing Number
ⁿ/ₐ
WTLBS
Weight Lbs.
ⁿ/ₐ
19551012
19551012
HCT 204-12
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
3/4
2878
12800
1495
3/4
HC 204-12
T204
1.85
19551014
19551014
HCT 205-14
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
7/8
3147
14000
1772
7/8
HC 205-14
T205
2.03
19551015
19551015
HCT 205-15
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
15/16
3147
14000
1772
7/8
HC 205-15
T205
2.03
19551100
19551100
HCT 205-16
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1
3147
14000
1772
7/8
HC 205-16
T205
2.03
19551102
19551102
HCT 206-18
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 1/8
4384
19500
2518
7/8
HC 206-18
T206
3.06
19551103
19551103
HCT 206-19
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 3/16
4384
19500
2518
7/8
HC 206-19
T206
3.06
19551104-06
19551104-06
HCT 206-20
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 1/4
4384
19500
2518
7/8
HC 206-20
T206
3.06
19551104
19551104
HCT 207-20
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 1/4
5778
25700
3417
7/8
HC 207-20
T207
4.03
19551105
19551105
HCT 207-21
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 5/16
5778
25700
3417
7/8
HC 207-21
T207
4.03
19551106
19551106
HCT 207-22
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 3/8
5778
25700
3417
7/8
HC 207-22
T207
4.03
19551107
19551107
HCT 207-23
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 7/16
5778
25700
3417
7/8
HC 207-23
T207
4.03
19551108
19551108
HCT 208-24
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 1/2
6654
29600
4092
1 1/8
HC 208-24
T208
5.82
19551109
19551109
HCT 208-25
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 9/16
6654
29600
4092
1 1/8
HC 208-25
T208
5.82
19551110
19551110
HCT 209-26
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 5/8
7160
31850
4676
1 1/8
HC 209-26
T209
5.89
19551111
19551111
HCT 209-27
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 11/16
7160
31850
4676
1 1/8
HC 209-27
T209
5.89
19551112
19551112
HCT 209-28
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 3/4
7160
31850
4676
1 1/8
HC 209-28
T209
5.89
19551114
19551114
HCT 210-30
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 7/8
7891
35100
5216
1 1/8
HC 210-30
T210
6.19
19551115
19551115
HCT 210-31
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
1 15/16
7891
35100
5216
1 1/8
HC 210-31
T210
6.19
19551200-10
19551200-10
HCT 210-32
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
2
7891
35100
5216
1 1/8
HC 210-32
T210
6.19
19551200
19551200
HCT 211-32
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
2
9790
43550
6564
1 3/8
HC 211-32
T211
9.41
19551202
19551202
HCT 211-34
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
2 1/8
9790
43550
6564
1 3/8
HC 211-34
T211
9.41
19551203
19551203
HCT 211-35
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
2 3/16
9790
43550
6564
1 3/8
HC 211-35
T211
9.41
19551204
19551204
HCT 212-36
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
2 1/4
10746
47800
7374
1 3/8
HC 212-36
T212
11.60
19551206
19551206
HCT 212-38
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
2 3/8
10746
47800
7374
1 3/8
HC 212-38
T212
11.60
19551207
19551207
HCT 212-39
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Wide Slot Take-up - HCT 2...
2 7/16
10746
47800
7374
1 3/8
HC 212-39
T212
11.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AYT_001HC_HY - Y-bearing take-up units
SKF
06.06.2024
Wide Slot Take-up - UCT 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
AYF_001HC_HH_HY - Y-bearing square flanged units
SKF
13.06.2024
UCF - UCF 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
AYP_002HC_HH_HY - Y-bearing short base plummer block units
SKF
06.06.2024
Grip Tight Wide Slot Take Up Metric Bore - GT Wide Slot Take-Up Bearings -(...
Dodge
28.07.2021
24200 - Pillow block bearing pedestal type UCP
norelem
26.06.2024
AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
SKF
23.02.2024
with adapter mounted
FYH INC.
16.11.2022
Grip Tight Medium Duty Wide Slot Take Up Metric Bore - GT Wide Slot Take-Up...
Baldor Reliance
09.11.2021
NCT with concentric locking collar
FYH INC.
16.11.2022
S-2000 Wide Slot Take-Up Trident Seal - S-2000 Wide Slot Take-Up Bearing -I...
Baldor Reliance
09.11.2021
Wide Slot Take-up - Type E Tapered
Moline Bearing
06.05.2020
Wide Slot Take-up - M3000 EVEN-LOK Spherical
Moline Bearing
17.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表