您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets with hardened teeth 16B-2 - Sprockets for roller chains with hardened teeth
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets with hardened teeth
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/d_spr_with_hardened_teeth/d_spr_with_hardened_teeth_16b_2.prj},{NB=192380018},{Z=18},{DE=157.8},{DP=146.28},{CNSORDERNO=192380018},{DM=120},{R3=26},{A=70},{KG=3.56},{B2=47.7},{B1=15.8},{C=2.5},{D2=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
R3
r3
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
D2
[mm]
192380012
12
109.7
98.14
192380012
72
26
70
1.43
47.7
15.8
2.5
20
192380013
13
117.7
106.12
192380013
80
26
70
1.77
47.7
15.8
2.5
20
192380014
14
125.7
114.15
192380014
88
26
70
2.08
47.7
15.8
2.5
20
192380015
15
133.7
122.17
192380015
96
26
70
2.46
47.7
15.8
2.5
20
192380016
16
141.8
130.20
192380016
104
26
70
3.14
47.7
15.8
2.5
20
192380017
17
149.8
138.22
192380017
112
26
70
3.33
47.7
15.8
2.5
20
192380018
18
157.8
146.28
192380018
120
26
70
3.56
47.7
15.8
2.5
20
192380019
19
165.9
154.33
192380019
128
26
70
3.78
47.7
15.8
2.5
20
192380020
20
173.9
162.38
192380020
130
26
70
4.03
47.7
15.8
2.5
20
192380021
21
182.0
170.43
192380021
130
26
70
5.01
47.7
15.8
2.5
25
192380022
22
190.1
178.48
192380022
130
26
70
5.28
47.7
15.8
2.5
25
192380023
23
198.1
186.53
192380023
130
26
70
5.56
47.7
15.8
2.5
25
192380024
24
206.2
194.59
192380024
130
26
70
5.86
47.7
15.8
2.5
25
192380025
25
214.2
202.66
192380025
130
26
70
6.16
47.7
15.8
2.5
25
192380030
30
254.6
243.00
192380030
130
26
70
8.38
47.7
15.8
2.5
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表