您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
18000250000 - Duroplastic ball knob with blind hole thread similar to DIN 319/Form C
SToxxparts
18 Operating elements
18000250000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000250000/18000250000.prj},{NB=18000250012},{ARTNR=18000250012},{D=30},{H=28},{D1=M6},{MAT=Duroplast FS 31},{FAR=schwarz},{GEW=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D
[mm]
H
[mm]
D1
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000250001
18000250001
16
15
M4
Duroplast FS 31
schwarz
2
18000250002
18000250002
16
15
M5
Duroplast FS 31
schwarz
2
18000250003
18000250003
20
18
M4
Duroplast FS 31
schwarz
6
18000250005
18000250005
20
18
M6
Duroplast FS 31
schwarz
6
18000250006
18000250006
20
18
M8
Duroplast FS 31
schwarz
5
18000250004
18000250004
20
18
M5
Duroplast FS 31
schwarz
6
18000250007
18000250007
25
22.5
M4
Duroplast FS 31
schwarz
11
18000250011
18000250011
30
28
M5
Duroplast FS 31
schwarz
21
18000250008
18000250008
25
22.5
M5
Duroplast FS 31
schwarz
11
18000250009
18000250009
25
22.5
M6
Duroplast FS 31
schwarz
10
18000250013
18000250013
30
28
M8
Duroplast FS 31
schwarz
19
18000250014
18000250014
30
28
M10
Duroplast FS 31
schwarz
18
18000250015
18000250015
32
29.5
M6
Duroplast FS 31
schwarz
23
18000250010
18000250010
25
22.5
M8
Duroplast FS 31
schwarz
10
18000250018
18000250018
35
33
M6
Duroplast FS 31
schwarz
29
18000250016
18000250016
32
29.5
M8
Duroplast FS 31
schwarz
22
18000250012
18000250012
30
28
M6
Duroplast FS 31
schwarz
20
18000250019
18000250019
35
33
M8
Duroplast FS 31
schwarz
28
18000250017
18000250017
32
29.5
M10
Duroplast FS 31
schwarz
21
18000250020
18000250020
35
33
M10
Duroplast FS 31
schwarz
27
18000250022
18000250022
40
37
M6
Duroplast FS 31
schwarz
40
18000250023
18000250023
40
37
M8
Duroplast FS 31
schwarz
40
18000250021
18000250021
35
33
M12
Duroplast FS 31
schwarz
25
18000250024
18000250024
40
37
M10
Duroplast FS 31
schwarz
39
18000250026
18000250026
45
42.5
M8
Duroplast FS 31
schwarz
68
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6335 - Star knobs Technopolymer (PA) Type K
Ganter
19.06.2024
DIN 6335 - Star knobs Cast iron Type D, with threaded through bore
Elesa+Ganter
21.06.2024
DIN 6335 - Star knobs aluminium, Type A, casting only
Elesa+Ganter
21.06.2024
DIN 6335 - Star knobs Cast iron Type E, with threaded blind bore
Elesa+Ganter
21.06.2024
18000251000 - Duroplastic ball knob with blind hole thread similar to DIN 3...
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表