您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DC Contactors
TE Connectivity
Relays Contactors and Switches
Contactors
Mil-Aero Contactors
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/contactors/mil_aero_contactors/dc_contactors.prj},{NB=4-1618388-6},{PN=4-1618388-6},{SHA256=EaQQnNHlgCEbEhsdZ5zWNXtywtH0qoOwrWMbFlcCctE=},{INAME=00114__c2d42d16183882d62de2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-4-1618388-6.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=LEV200A5NAA=RELAY, SPST-NO},{ALIAS=LEV200A5NAA},{TC=10-32 Stud}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
TC
Terminal Configuration
ⁿ/ₐ
CT
Contactor Type
ⁿ/ₐ
PCAT
Product Category
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PCLASS
Product Classification
ⁿ/ₐ
AC
Arc Cover
ⁿ/ₐ
ASCA
Auxiliary Switch Contact Arrangement
ⁿ/ₐ
CVVDC
Coil Voltage (Max)
[VDC]
CR
Coil Resistance
ⁿ/ₐ
CVRVDC
Coil Voltage Rating
[VDC]
CSVVDC
Contact Switching Voltage (Max)
[VDC]
AS
Actuating System
ⁿ/ₐ
CA
Contact Arrangement
ⁿ/ₐ
CCR
Contact Current Rating
[A]
PC
Pole Configuration
ⁿ/ₐ
CTR
Coil Termination
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
MP
Mounting Plate
ⁿ/ₐ
WSAWG
Wire Size
[AWG]
WSMM
Wire Size
[mm2]
CWLMM
Coil Wire Length
[mm]
CWLINCH
Coil Wire Length
[in]
PM
Packaging Method
ⁿ/ₐ
TORQUE
Torque
[in-lbs]
1-1616109-1
1-1616109-1
A701D (FAA/PMA)=RELAY
A701D
8-32 UNC-2A Stud
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
Without
N/A
30
N/A
28
N/A
DC
SPST NO
400
1
10-32 UNF-2A Stud
Chassis
With
N/A
N/A
N/A
N/A
N/A
112 in-lbs (Mains) 24 in-...
1616083-7
1616083-7
A981S=CONTACTOR
N/A
8-32 UNC-2A Stud
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
Without
SPDT
31
N/A
28
N/A
DC
SPDT
400
1
8-32 UNF-2A Stud
Chassis
With
N/A
N/A
N/A
N/A
N/A
112 in-lbs (Mains) 15 in-...
1616095-2
1616095-2
NN233C (FAA/PMA)=RELAY
N/A
10-32 UNC-2A
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
With
1 Form C, SPDT-NC
28
N/A
15 – 28
N/A
DC
SPDT
60
1
4-40 UNC-2A
Chassis
With
N/A
N/A
N/A
N/A
N/A
24 In-lbs (Mains)
1618387-3
1618387-3
LEV200A4ANA=RELAY, SPST-N...
N/A
10-32 Stud
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
13.2
N/A
12
N/A
DC
1 Form A, SPST-NO
500
1
Wire
Bottom
N/A
N/A
N/A
390
15.3
Individual
80
1618387-5
1618387-5
LEV200A4NAF=RELAY, SPST-N...
N/A
10-32 Stud
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
13.2
N/A
12
N/A
DC
1 Form A, SPST-NO
500
1
Stud
Side Mount
N/A
N/A
N/A
N/A
N/A
Individual
80 – 100
1618387-7
1618387-7
LEV200A4NAA=RELAY, SPST-N...
LEV200A4NAA
10-32 Stud
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
13.2
N/A
12
N/A
DC
1 Form A, SPST-NO
500
1
Stud
Bottom
N/A
N/A
N/A
N/A
N/A
Individual
80
1618408-2
1618408-2
LEV100H5CNG = CONTACTOR W...
LEV100H5CNG
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
28
96
28
1000
N/A
SPST
150
1
Flying Lead
Bottom
N/A
22
0.65
N/A
N/A
N/A
N/A
1618408-3
1618408-3
KCS01X024EACA=CONTACTOR,C...
N/A
2 x M5 x .8
Sealed
Electromechanical Relays
KCS Series
Contactor
Relays - Contactors
Without
None
28
218
18 – 28
600
DC
1 Form X, SPST-NO DM
100
1
Flying Lead
Bottom
Without
26
N/A
381
15
Individual
30 – 40 in-lbs
1618408-4
1618408-4
KCS03X012EAAA=CONTACTOR, ...
KCS03X012EAAA
M8 x 1.25 Stud
Sealed
Electromechanical Relays
KCS Series
Contactor
Relays - Contactors
Without
N/A
14
47
9 – 14
600
DC
1 Form X, SPST-NO DM
600
1
Flying Lead
Bottom
Without
22
N/A
381
15
Individual
11 NM
1618408-5
1618408-5
KCS03X024EAAA=CONTACTOR, ...
KCS03X024EAAA
M8 x 1.25 Stud
Sealed
Electromechanical Relays
KCS Series
Contactor
Relays - Contactors
Without
N/A
28
126
18 – 28
600
DC
1 Form X, SPST-NO DM
600
1
Flying Lead
Bottom
Without
22
N/A
381
15
Individual
11 NM
2-1616921-3
2-1616921-3
K400B1F=CONTACTOR-SPST NO
N/A
Wire Connector
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
Without
N/A
28
N/A
28
N/A
DC
SPST NO DB
400
1
Wire Connector
Bus Bar
Without
N/A
N/A
N/A
N/A
N/A
N/A
2-1616970-8
2-1616970-8
K500A7C01
K500A7C01
Wire Connector
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
Without
3 SPDT
28
N/A
28
N/A
DC
SPST NO DB
500
1
Wire Connector
Chassis
With
N/A
N/A
N/A
N/A
N/A
N/A
2-1618403-6
2-1618403-6
CAP120ASANG=CONTACTOR, SP...
CAP120ASANG
N/A
High Power
N/A
N/A
Contactor
Relays - Contactors
Without
N/A
28
N/A
28
900
N/A
SPST NO
150
1
Flying Lead
Bottom
Without
N/A
N/A
N/A
N/A
Individual
N/A
2-1618409-1
2-1618409-1
K1K06X024EAFA = CONTACTOR...
N/A
Busbar
Sealed
Electromechanical Relays
K1K
Contactor
Relays - Contactors
Without
N/A
32
72
24 – 32
1000
DC
1 Form X, SPST-NO DM
1000
1
Flying Lead
Bottom
Without
22
N/A
381
15
N/A
N/A
3-1618389-7
3-1618389-7
LEV100A4ANG=RELAY, 12Vdc ...
LEV100A4ANG
2 x M4 Bolt
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
16
26
12
900
DC
1 Form X, SPST-NO DM
100
1
Wire
Bottom
N/A
N/A
N/A
381
15
Individual
30 – 40
3-1618391-7
3-1618391-7
LEV100A6ANG=RELAY,SPST-NO...
LEV100A6ANG
2 x M4 Bolt
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
52
392
48
900
DC
1 Form X, SPST-NO DM
100
1
Wire
Bottom
N/A
N/A
N/A
381
15
Individual
30 – 40
3-1618406-0
3-1618406-0
KCS01X012EACA=CONTACTOR, ...
KCS01X012EACA
2 x M5 x .8
Sealed
Electromechanical Relays
KCS Series
Contactor
Relays - Contactors
Without
None
14
56
9 – 14
600
DC
1 Form X, SPST-NO DM
100
1
Flying Lead
Bottom
Without
26
N/A
381
15
Individual
30 – 40 in-lbs
4-1618388-6
4-1618388-6
LEV200A5NAA=RELAY, SPST-N...
LEV200A5NAA
10-32 Stud
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
24
N/A
24
N/A
DC
1 Form A, SPST-NO
500
1
Stud
Bottom
N/A
N/A
N/A
N/A
N/A
Individual
80 – 100
4-1618391-0
4-1618391-0
LEV100A4ANH=RELAY,SPST-NO...
LEV100A4ANH
2 x M4 Bolt
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
16
26
12
900
DC
1 Form X, SPST-NO DM
100
1
Wire
Side Mount
N/A
N/A
N/A
381
15
Individual
30 – 40
4-1618391-1
4-1618391-1
LEV100A5ANH=RELAY,SPST-NO...
LEV100A5ANH
2 x M4 Bolt
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
28
96
24
900
DC
1 Form X, SPST-NO DM
100
1
Wire
Side Mount
N/A
N/A
N/A
381
15
Individual
30 – 40
4-1618391-2
4-1618391-2
LEV100A6ANH=RELAY,SPST-NO...
LEV100A6ANH
2 x M4 Bolt
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
52
392
48
900
DC
1 Form X, SPST-NO DM
100
1
Wire
Side Mount
N/A
N/A
N/A
381
15
Individual
30 – 40
5-1616970-9
5-1616970-9
K200A1C=CONTACTOR 200 AMP...
N/A
Bus Bar
Gasket Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
Without
None
28
N/A
18 – 32
28
DC
SPST NO DB
200
1
Flying Lead
Chassis
With
N/A
N/A
N/A
N/A
N/A
N/A
5-1618387-7
5-1618387-7
LEV200A5NAF=RELAY, 24Vdc ...
LEV200A5NAF=RELAY, LEV200...
10-32 Stud
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
24
N/A
24
N/A
DC
1 Form A, SPST-NO
500
1
Stud
Side Mount
N/A
N/A
N/A
N/A
N/A
Individual
80 – 100
5-1618388-4
5-1618388-4
LEV200A4ANF=RELAY, SPST-N...
LEV200A4ANF
10-32 Stud
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
15
N/A
12
N/A
DC
1 Form X, SPST-NO DM
500
1
Wire
Side Mount
N/A
N/A
N/A
390
15.3
Individual
80 – 100
5-1618388-5
5-1618388-5
LEV200H5ANA=RELAY, SPST-N...
LEV200H5ANA
10-32 Stud
Sealed
Electromechanical Relays
N/A
Contactor
Relays - Contactors
N/A
None
24
N/A
24
N/A
DC
1 Form X, SPST-NO DM
500
1
Wire
Bottom
N/A
N/A
N/A
390
15.3
Individual
80 – 100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Micro Relays
TE Connectivity
03.06.2020
Rocker Switches
TE Connectivity
03.06.2020
High Voltage Automotive Relays
TE Connectivity
03.06.2020
Bracket PC Mount Miniature Rockers - Series M - Miniature Rockers
NKK Switches
15.05.2024
HLA
NIDEC COMPONENTS
02.10.2015
8V-M
NIDEC COMPONENTS
02.10.2015
Socket strips in an aluminium duct - Without rocker switch
Rittal
29.05.2024
CM-IWx - Insulation Monitors
ABB Low Voltage & Systems
26.03.2024
BRT - Three pole distribution block
TE Connectivity
28.08.2019
AC Contactors
TE Connectivity
03.06.2020
RJ45 - 130-Series
Greenconn
07.03.2024
Toggle Switches
TE Connectivity
03.06.2020
Switch Boots & Accessories
TE Connectivity
03.06.2020
PushBtton Switches
TE Connectivity
03.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表