您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1600 - Base Plates
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L16
EH 1600 Base Plates
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l16/eh_16006_16009_grundplatten/eh_16006_16009.prj},{NB=1600.700 Grundplatte},{BESTNR=1600.700},{BESTNR1=EH_16007},{B1XL1=630x800},{H=50±0.03},{HX=50.000},{D1=16},{D2=M16},{NDM=16.000},{KDM=13.835},{A=200},{B2=-},{B2X=0},{B3=200},{C=70},{L2=-},{L2X=0},{L3=300},{Y=16},{Y1=26.000},{Y2=17.500},{Y3=17.500},{N=6},{AL=12x16},{G=170000},{SYSTEM=L16},{L1=800.000},{B1=630.000},{D11=20},{LA=50.000},{RH=12.000},{RV=16.000},{F=70.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1XL1
[mm]
H
[mm]
D1
[mm]
D2
thread
ⁿ/ₐ
A
[mm]
B2
[mm]
B3
[mm]
C
[mm]
L2
[mm]
L3
[mm]
Y
ⁿ/ₐ
N
ⁿ/ₐ
AL
number of hole rows
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1600.600 Grundplatte
1600.600
630x630
50±0.03
16
M16
200
-
200
70
-
200
16
6
12x12
131000
L16
1600.700 Grundplatte
1600.700
630x800
50±0.03
16
M16
200
-
200
70
-
300
16
6
12x16
170000
L16
1600.800 Grundplatte
1600.800
800x800
50±0.03
16
M16
300
100
300
100
100
300
16
12
16x16
205000
L16
1600.900 Grundplatte
1600.900
800x1000
60±0.03
16
M16
300
100
300
100
100
400
16
12
16x20
325000
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表