您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1574L
EMUGE-FRANKEN
FRANKEN
HSS End Mills and Slot Drills
Powered by
CAD模型選擇
{emuge/franken/hss-schaft-20und20langlochfre4ser/1574l.prj},{NB=1574L.010},{SHA256=Np69BZk7wIRlJvV6HwMiC5qIMjipN4K5i5XwHAyA65A=},{INAME=1574L_010000_gen},{NAME=1574L_010000_gen},{DOC=1574l/1574l_010000.pdf},{NSM=DIN4000-82},{J21=1574L.010},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HSS},{J1=DIN 844},{J11=L},{J6=ZYL01001005},{J8=FEC, FDR},{A1=10},{B2=45},{B3=55},{B5=95},{B71=45},{C11=ZYL},{C12=10},{C2=100},{C3=10},{C31=h6},{F1=R},{F21=4},{F3=R},{H11=HSSE-PM},{H22=0},{H5=ALCR},{DXF=1574l/1574l_010000.dxf},{XML=1574l/1574l_010000.xml},{CSV=1574l/1574l_010000.csv},{STP=1574l/1574l_010000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
1574L.006
DIN4000-82
1574L.006
Schaftfräser
F
1
HSS
DIN 844
L
ZYL00601005
FEC, FDR
6
24
32
68
24
ZYL
10
60
6
h6
R
4
R
HSSE-PM
0
ALCR
1574L.008
DIN4000-82
1574L.008
Schaftfräser
F
1
HSS
DIN 844
L
ZYL01001005
FEC, FDR
8
38
48
88
38
ZYL
10
100
10
h6
R
4
R
HSSE-PM
0
ALCR
1574L.010
DIN4000-82
1574L.010
Schaftfräser
F
1
HSS
DIN 844
L
ZYL01001005
FEC, FDR
10
45
55
95
45
ZYL
10
100
10
h6
R
4
R
HSSE-PM
0
ALCR
1574L.012
DIN4000-82
1574L.012
Schaftfräser
F
1
HSS
DIN 844
L
ZYL01201005
FEC, FDR
12
53
65
110
53
ZYL
10
120
12
h6
R
4
R
HSSE-PM
0
ALCR
1574L.016
DIN4000-82
1574L.016
Schaftfräser
F
1
HSS
DIN 844
L
ZYL01601005
FEC, FDR
16
63
75
123
63
ZYL
10
160
16
h6
R
4
R
HSSE-PM
0
ALCR
1574L.020
DIN4000-82
1574L.020
Schaftfräser
F
1
HSS
DIN 844
L
ZYL02001005
FEC, FDR
20
75
91
141
75
ZYL
10
200
20
h6
R
4
R
HSSE-PM
0
ALCR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C04.01 - Metric free spinning washer nut
IMS UNIVERSAL Fastening elements
21.03.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表