您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
14EM95S - .1475 Pitch Sprockets - Circular Pitch - 303 Stainless Steel - 1/8" Bore
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a90.prj},{NB=14EM95S-16},{PN=14EM95S-16},{DES= Sprocket},{CN=Master Inch/Metric Catalog},{CP=A90},{MAT=303 Stainless Steel},{P=0.1475},{B=0.188},{H=9/16},{OL=11/32},{SS=#4-40},{N=16},{PD=0.7561},{OD=0.8080},{F=0.0625},{NDM=0.112},{KDM=0.0849},{D=MIN},{H1=0.5625},{L=0.3438},{PSTOL=0.0010},{TYP=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[Inch]
B
Bore Diameter
[Inch]
H
Hub Diameter
[Inch]
OL
Overall Length
[Inch]
SS
Set Screw
ⁿ/ₐ
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
D
Groove Diameter
[Inch]
14EM95S-7
14EM95S-7
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.094
15/64
11/32
None
7
0.3400
0.3910
0.142
14EM95S-8
14EM95S-8
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.125
9/32
11/32
#2-56
8
0.3854
0.4370
0.187
14EM95S-9
14EM95S-9
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.125
21/64
11/32
#2-56
9
0.4313
0.4830
0.233
14EM95S-10
14EM95S-10
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.125
3/8
11/32
#2-56
10
0.4773
0.5290
0.279
14EM95S-11
14EM95S-11
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.125
3/8
11/32
#2-56
11
0.5235
0.5750
0.326
14EM95S-12
14EM95S-12
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.125
25/64
11/32
#2-56
12
0.5699
0.6210
14EM95S-13
14EM95S-13
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.125
25/64
11/32
#4-40
13
0.6163
0.6680
14EM95S-14
14EM95S-14
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.125
25/64
11/32
#4-40
14
0.6629
0.7140
14EM95S-15
14EM95S-15
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.188
17/32
11/32
#4-40
15
0.7094
0.7610
14EM95S-16
14EM95S-16
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.188
9/16
11/32
#4-40
16
0.7561
0.8080
14EM95S-18
14EM95S-18
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.188
21/32
11/32
#4-40
18
0.8494
0.9010
14EM95S-20
14EM95S-20
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.188
3/4
13/32
#4-40
20
0.9429
0.9940
14EM95S-22
14EM95S-22
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.250
3/4
13/32
#6-32
22
1.0364
1.0880
14EM95S-24
14EM95S-24
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.250
3/4
13/32
#6-32
24
1.1300
1.1820
14EM95S-28
14EM95S-28
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.250
3/4
13/32
#6-32
28
1.3174
1.3690
14EM95S-30
14EM95S-30
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.250
3/4
13/32
#6-32
30
1.4111
1.4630
14EM95S-34
14EM95S-34
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.250
3/4
13/32
#6-32
34
1.5986
1.6500
14EM95S-36
14EM95S-36
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.250
3/4
13/32
#6-32
36
1.6924
1.7440
14EM95S-40
14EM95S-40
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.250
3/4
13/32
#6-32
40
1.8800
1.9320
14EM95S-48
14EM95S-48
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.1475
0.250
3/4
13/32
#6-32
48
2.2552
2.3070
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表