您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
한국어
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
EP43 轴承 mm - 轴承 mm
GGB
工程塑料轴承
EP43
Powered by
CAD模型選擇
{ggb/solid_polymer_werk/ep43/ep43_cylindrical_bearings.prj},{NB=1215EP43},{IDNR=},{BESTNR=1215EP43},{DI=12},{DO=14},{B=15},{GEW=0.9},{H7=+0,018/0},{DIA=+0,086/+0,016},{S=1.0},{CO=0.5},{RI=0.2},{INFO=PDF catalog},{LINK=Webseite},{KAT=Technische Kunststoff-Gleitlager},{MAT=EP43},{ROHS=ja},{WEEE=ja},{TEST=-},{ZGS=ASTM E162:2016 und FAR25.853 und FAR 25.855},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=Korrosionsbeständig in feuchten / salzhaltigen Umgebungen},{FARBE=braun},{FVL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径
[mm]
DO
外径
[mm]
B
宽度
[mm]
GEW
重量
[g]
H7
轴承座
[mm]
DIA
[mm]
S
[mm]
CO
[mm]
RI
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WEEE
WEEE认证
ⁿ/ₐ
ZGS
按照标准批准
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FARBE
倒角
ⁿ/ₐ
0806EP43
0806EP43
8
10
6
0.2
+0,015/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
0808EP43
0808EP43
8
10
8
0.3
+0,015/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
0810EP43
0810EP43
8
10
10
0.4
+0,015/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
0812EP43
0812EP43
8
10
12
0.5
+0,015/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
0815EP43
0815EP43
8
10
15
0.6
+0,015/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1004EP43
1004EP43
10
12
4
0.2
+0,018/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1006EP43
1006EP43
10
12
6
0.3
+0,018/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1008EP43
1008EP43
10
12
8
0.4
+0,018/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1010EP43
1010EP43
10
12
10
0.5
+0,018/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1015EP43
1015EP43
10
12
15
0.7
+0,018/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1020EP43
1020EP43
10
12
20
1.0
+0,018/0
+0,071/+0,013
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1210EP43
1210EP43
12
14
10
0.6
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1212EP43
1212EP43
12
14
12
0.7
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1215EP43
1215EP43
12
14
15
0.9
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1220EP43
1220EP43
12
14
20
1.2
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1415EP43
1415EP43
14
16
15
1.0
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1420EP43
1420EP43
14
16
20
1.4
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1425EP43
1425EP43
14
16
25
1.7
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1515EP43
1515EP43
15
17
15
1.1
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1520EP43
1520EP43
15
17
20
1.4
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1525EP43
1525EP43
15
17
25
1.7
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1625EP43
1625EP43
16
18
25
1.8
+0,018/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
1825EP43
1825EP43
18
20
25
2.0
+0,021/0
+0,086/+0,016
1.0
0.5
0.2
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
2010EP43
2010EP43
20
23
10
1.5
+0,021/0
+0,104/+0,020
1.5
0.8
0.3
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
2015EP43
2015EP43
20
23
15
2.2
+0,021/0
+0,104/+0,020
1.5
0.8
0.3
Technical plastic plain b...
EP43
Yes
Yes
ASTM E162:2016 and FAR25....
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
brown
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
iglidur® J2 - type S - Sleeve bearings, metric sizes
igus
30.01.2024
MAE-EP43-KST - 塑料滑动轴承衬套 EP43
MÄDLER
26.04.2024
EP43 翻边轴承 mm - 翻边轴承 mm
GGB
13.03.2024
MUDN - 油·无油密封圈-旋转用途-外周金属型
Misumi
08.06.2021
TR-CG... 型定心环 - TR-CG... 型定心环
Camozzi
11.06.2024
PIPC, PIPG, PIPA - Pipes - Drawn Pipes
Misumi
07.06.2021
ART. 201Z - Parallel straight male adaptor
Pneumax
11.04.2022
ART. 216 - Single banjo body
Pneumax
11.04.2022
ART. 202 - Female straight adaptor
Pneumax
11.04.2022
ART. 210 - Nut
Pneumax
11.04.2022
ART. 405 - Single banjo body
Pneumax
14.04.2022
ART. 201 - Taper straight male adaptor
Pneumax
11.04.2022
iglidur® G - type F - Flange bearings, metric sizes
igus
30.01.2024
GGB-BP25 轴承 mm - 轴承 mm
GGB
13.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表