您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Cylindrical bore
NTN Corporation
Ball and roller bearing
Self-Aligning Ball Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/self_aligning_bb/sabb_cb_asmtab.prj},{NB=2211S},{IDNR=},{SD=55},{D=100},{B=25},{R=1.5},{ORDER=2211S},{CR=26.7},{COR=9.9},{CU=0.72},{CRF=2720},{CORF=1010},{LSG=6000},{LSO=7100},{MASS=0.807},{ORDER1=2211SK},{DA1=63},{DA=92},{RAS=1.5},{E=0.28},{Y1=2.3},{Y2=3.5},{Y0=2.4},{PPATH=sabb_cb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting speeds (Grease)
[min^-1]
LSO
Limiting speeds (Oil)
[min^-1]
MASS
mass
[kg]
1200S
10
30
9
0.6
1200S
5.55
1.19
0.049
22000
28000
0.034
2200S
10
30
14
0.6
2200S
7.45
1.59
0.067
24000
28000
0.046
1300S
10
35
11
0.6
1300S
7.35
1.62
0.074
20000
24000
0.059
2300S
10
35
17
0.6
2300S
9.2
2.01
0.096
18000
22000
0.078
1201S
12
32
10
0.6
1201S
5.7
1.27
0.053
22000
26000
0.041
2201S
12
32
14
0.6
2201S
7.75
1.73
0.089
22000
26000
0.051
1301S
12
37
12
1.0
1301S
9.65
2.16
0.078
18000
22000
0.068
2301S
12
37
17
1.0
2301S
12.1
2.73
0.12
17000
22000
0.087
1202S
15
35
11
0.6
1202S
7.6
1.75
0.072
18000
22000
0.050
2202S
15
35
14
0.6
2202S
7.8
1.85
0.095
18000
22000
0.058
1302S
15
42
13
1.0
1302S
9.7
2.29
0.081
16000
20000
0.101
2302S
15
42
17
1.0
2302S
12.3
2.91
0.13
14000
18000
0.113
1203S
17
40
12
0.6
1203S
8
2.01
0.083
16000
20000
0.074
2203S
17
40
16
0.6
2203S
9.95
2.42
0.13
16000
20000
0.089
1303S
17
47
14
1.0
1303S
12.7
3.2
0.11
14000
17000
0.130
2303S
17
47
19
1.0
2303S
14.7
3.55
0.16
13000
16000
0.160
1204S
20
47
14
1.0
1204S
10
2.61
0.11
14000
17000
0.120
2204S
20
47
18
1.0
2204S
12.8
3.3
0.14
14000
17000
0.142
1304S
20
52
15
1.1
1304S
12.6
3.35
0.14
12000
15000
0.164
2304S
20
52
21
1.1
2304S
18.5
4.7
0.21
11000
14000
0.207
1205S
25
52
15
1.0
1205S
12.2
3.3
0.13
12000
14000
0.140
2205S
25
52
18
1.0
2205S
12.4
3.45
0.2
12000
14000
0.160
1305S
25
62
17
1.1
1305S
18.2
5
0.15
10000
13000
0.261
2305S
25
62
24
1.1
2305S
24.9
6.6
0.29
9500
12000
0.332
1206S
30
62
16
1.0
1206S
15.8
4.65
0.19
10000
12000
0.220
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tapered bore, taper 1:12
NTN Corporation
17.10.2023
Metric system sizes
NTN Corporation
17.10.2023
Adapters
NTN Corporation
17.10.2023
Cylindrical bore
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
Single Direction Type
NTN Corporation
17.10.2023
Open Type
NSK Rolling Bearing
07.06.2024
Bent inner tab type
NTN Corporation
17.10.2023
Self-Aligning Roller Thrust Bearings
NTN Corporation
17.10.2023
Type NU
NTN Corporation
17.10.2023
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Standard
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表