您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1280.1 - Sliding pads, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1280_1.prj},{NB=1280.1 - 100 x 200},{IDNR=},{L1=20},{EE1=155},{EE2=60},{BB=100},{AA=200},{FORM=C}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
L1
[mm]
EE1
e1
[mm]
EE2
e2
[mm]
BB
b
[mm]
AA
a
[mm]
FORM
Form
ⁿ/ₐ
1280.1 - 50 x 80
20
35
0
50
80
A
1280.1 - 50 x 100
20
55
0
50
100
A
1280.1 - 50 x 125
20
80
0
50
125
A
1280.1 - 50 x 160
20
115
0
50
160
A
1280.1 - 50 x 200
20
155
0
50
200
A
1280.1 - 50 x 250
20
100
0
50
250
F
1280.1 - 80 x 50
25
0
40
80
50
D
1280.1 - 80 x 80
20
35
40
80
80
B
1280.1 - 80 x 100
20
55
40
80
100
B
1280.1 - 80 x 125
20
80
40
80
125
B
1280.1 - 80 x 160
20
115
40
80
160
C
1280.1 - 80 x 200
20
155
40
80
200
C
1280.1 - 80 x 250
20
100
40
80
250
E
1280.1 - 80 x 315
20
132
40
80
315
E
1280.1 - 100 x 50
25
0
60
100
50
D
1280.1 - 100 x 80
20
35
60
100
80
B
1280.1 - 100 x 100
20
55
60
100
100
B
1280.1 - 100 x 125
20
80
60
100
125
C
1280.1 - 100 x 160
20
115
60
100
160
C
1280.1 - 100 x 200
20
155
60
100
200
C
1280.1 - 100 x 250
20
100
60
100
250
E
1280.1 - 100 x 315
20
132
60
100
315
E
1280.1 - 125 x 50
25
0
85
125
50
D
1280.1 - 125 x 80
20
35
85
125
80
B
1280.1 - 125 x 100
20
55
85
125
100
C
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表