您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ellk 92 LED V-CG-S - Ex-light fitting with LED module (monitored) for zone 1/21
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
eLLK/M 92 Zone 1, 21, 2, 22, CSA
Powered by
CAD模型選擇
{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_1_ellk/ex_leuchte_ein_1_21_asmtab.prj},{NB=12265512111_(1)},{IDNR=12265512111},{PRAX=44},{TYPE=LED 400 VCG-S, 2/6-2M},{NT=Ex-light fitting with LED-module for zone 1/21},{T1=Marking accd. to 2014/34/EU: <Ex> II 2 G Ex de mb II T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 034},{T3=IECEx Certificate of Conformity: IECEx BVS 09.0033},{T4=permissible ambient temperature: -25 °C up to +45 °C},{T5=Rated voltage: 220 V - 254 V AC / 195 V - 250 V DC},{T8=Luminous flux in emergency operation: 1150 lm},{T9=Rated luminous flux of the luminaire: 2300 lm},{T10=Degree of protection accd. to EN 60529: IP66},{LOD=1},{AUS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Article number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx Certificate of Conformity
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T8
Luminous flux in emergency operation
ⁿ/ₐ
T9
Rated luminous flux of the lamp
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands / threads
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
12265510103
12265510103
LED 400 VCG-S, 2/6-2
Ex-light fitting with LED...
<Ex> II 2 G Ex de mb II T...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC / 195 V ...
1150 lm
2300 lm
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
7.3 kg
RAL 7035 light gray
eLLK 92 LED 400 VCG-S wi...
Safety is always our top ...
12265510111
12265510111
LED 400 VCG-S, 2/6-2M
Ex-light fitting with LED...
<Ex> II 2 G Ex de mb II T...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC / 195 V ...
1150 lm
2300 lm
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
7.3 kg
RAL 7035 light gray
eLLK 92 LED 400 VCG-S wi...
Safety is always our top ...
12265512103
12265512103
LED 400 VCG-S, 2/6-2
Ex-light fitting with LED...
<Ex> II 2 G Ex de mb II T...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC / 195 V ...
1150 lm
2300 lm
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
7.3 kg
RAL 7035 light gray
eLLK 92 LED 400 VCG-S wit...
Safety is always our top ...
12265512111
12265512111
LED 400 VCG-S, 2/6-2M
Ex-light fitting with LED...
<Ex> II 2 G Ex de mb II T...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC / 195 V ...
1150 lm
2300 lm
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
7.3 kg
RAL 7035 light gray
eLLK 92 LED 400 VCG-S wit...
Safety is always our top ...
12266510103
12266510103
LED 800 VCG-S, 2/6-2
Ex-light fitting with LED...
<Ex> II 2 G Ex de mb II T...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC / 195 V ...
2165 lm
4330 lm
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
11.1 kg
RAL 7035 light gray
eLLK 92 LED 800 VCG-S wit...
Safety is always our top ...
12266510111
12266510111
LED 800 VCG-S, 2/6-2M
Ex-light fitting with LED...
<Ex> II 2 G Ex de mb II T...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC / 195 V ...
2165 lm
4330 lm
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10.2 kg
RAL 7035 light gray
eLLK 92 LED 800 VCG-S wit...
Safety is always our top ...
12266512103
12266512103
LED 800 VCG-S, 2/6-2
Ex-light fitting with LED...
<Ex> II 2 G Ex de mb II T...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC / 195 V ...
2165 lm
4330 lm
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
11.1 kg
RAL 7035 light gray
eLLK 92 LED 800 VCG-S wit...
Safety is always our top ...
12266512111
12266512111
LED 800 VCG-S, 2/6-2M
Ex-light fitting with LED...
<Ex> II 2 G Ex de mb II T...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC / 195 V ...
2165 lm
4330 lm
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10.2 kg
RAL 7035 light gray
eLLK 92 LED 800 VCG-S wit...
Safety is always our top ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表