您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Cylinder series ISO 15552 type A configurator
Metalwork
Actuators
Cylinders series ISO 15552
Type A
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/type_a_conf/iso_15552_a_asmtab.prj},{NB=121A500001AN-0-0-0--/(0-0)},{IDNR=},{DI=50},{DIX=50},{TYPE=121},{EX=A},{HUB=1},{HUBST=0},{SE=N},{MAT=A},{VER=},{AC1=0},{AC2=0},{AC3=0},{AC4=},{AC5=},{XV=0},{XMIN=83.0},{INFO=Catalogue},{PPATH=iso_15552_a_asmtpl.prj},{PL=14},{VD=13.0},{A=10},{B=40},{B1=38},{C1=25},{CH1=17},{CH2=24},{CH3=8},{KK=M16x1.5},{D=20},{TG=46.5},{VAX=4},{F=32},{EE=G1/4},{RT=M8},{E=64.5},{ZM=180},{BG=17.5},{N=5.5},{P=6},{Q=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
ⁿ/ₐ
PL
[mm]
VD
[mm]
A
[mm]
B
[mm]
B1
[mm]
WH
[mm]
C1
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
KK
Thread
ⁿ/ₐ
D
[mm]
TG
[mm]
VA
[mm]
F
[mm]
EE
Thread
ⁿ/ₐ
RT
Thread
ⁿ/ₐ
E
[mm]
L
[mm]
L0
[mm]
L1
[mm]
ZM
[mm]
BG
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
121A320001AN
121A320001AN
32
10
6.5
10
30
28
26
16
10
17
6
M10x1.25
12
32.5
4
22
G1/8
M6
46.0
120.0
94.0
0
146
14.5
4.5
6
4
0
121A400001AN
121A400001AN
40
12
8.0
10
35
33
30
20
13
19
6
M12x1.25
16
38.0
4
24
G1/4
M6
54.0
135.0
105.0
0
165
14.5
4.5
6
4
0
121A500001AN
121A500001AN
50
14
13.0
10
40
38
37
25
17
24
8
M16x1.5
20
46.5
4
32
G1/4
M8
64.5
143.0
106.0
0
180
17.5
5.5
6
6
0
121A630001AN
121A630001AN
63
16
14.0
10
45
40
37
25
17
24
8
M16x1.5
20
56.5
4
32
G3/8
M8
75.5
158.0
121.0
0
195
17.5
5.5
6
6
0
121A800001AN
121A800001AN
80
18
12.0
12
45
43
46
33
22
30
10
M20x1.5
25
72.0
4
40
G3/8
M10
94.0
174.0
128.0
0
220
21.5
5.5
10
7
0
121AA10001AN
121AA10001AN
100
20
14.0
12
55
49
51
38
22
30
10
M20x1.5
25
89.0
4
40
G1/2
M10
111.0
189.0
138.0
0
240
21.5
5.5
10
7
0
121AA20001AN
121AA20001AN
125
25
20.0
10
60
54
65
45
27
41
12
M27x2
32
110.0
6
54
G1/2
M12
135.0
225.0
160.0
0
290
25.5
6.5
12
8
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表