您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SH Type - QD Bushing
Baldor Reliance
Dodge
PT Components
QD Bushing
Powered by
CAD模型選擇
{baldor/dodge/pt_components/qd_bushings/pt_qdb_sh.prj},{NB=120354},{PN=120354},{BS=SH-1-1/16},{BSA=SH},{BORE=1-1/16},{BORE1=1.062500},{BK=1/4x1/8},{SK=1/4x1/8},{W=0.2500},{D1=0.12500},{BTQ=3.500},{A=0.43},{B=1.88},{CI=4.75},{CS=3.00},{D=2.63},{E=1.31},{F=0.81},{G=0.12},{WEIGHT=0.9},{BC=2.25},{NS=3},{SS=1/4x1-3/8},{NDM=0.250},{KDM=0.196},{ST=108},{S=0.120},{LCO=0.59},{LC=2.66},{MCO=1.56},{MC=3.63},{LRO=1.56},{LR=3.63},{MRO=2.13},{MR=4.18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part Number
ⁿ/ₐ
BS
Bushing Symbol
ⁿ/ₐ
BORE
Bore
[Inch]
BK
Bushing Keyway
[Inch]
SK
Shaft Keyseat (Ref)
[Inch]
BTQ
Bushing Torque Capacity
[Lb-in]
A
[Inch]
B
B Diameter
[Inch]
CI
C Hub Dia.-CI 30 Iron
[Inch]
CS
C Hub Dia.-Steel
[Inch]
D
D Diameter
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
WEIGHT
Average Weight
[Lbs]
BC
Bolt Circle
[Inch]
NS
Number of Screw
ⁿ/ₐ
SS
Screw Size
[Inch]
ST
Screw Torque
[Lb-in]
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
[Inch]
LC
Required Wrench Clearence L-Install Conventional Mounting
[Inch]
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
[Inch]
MC
Required Wrench Clearance M-Remove Conventional Mounting
[Inch]
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
[Inch]
LR
Required Wrench Clearance L-Install Reverse Mounting
[Inch]
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
[Inch]
MR
Required Wrench Clearance M-Remove Reverse Mounting
[Inch]
120345
120345
SH-1/2
1/2
1/8x1/16
1/8x1/16
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120346
120346
SH-9/16
9/16
1/8x1/16
1/8x1/16
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120347
120347
SH-5/8
5/8
3/16x3/32
3/16x3/32
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120348
120348
SH-11/16
11/16
3/16x3/32
3/16x3/32
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120349
120349
SH-3/4
3/4
3/16x3/32
3/16x3/32
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120350
120350
SH-13/16
13/16
3/16x3/32
3/16x3/32
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120351
120351
SH-7/8
7/8
3/16x3/32
3/16x3/32
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120352
120352
SH-15/16
15/16
1/4x1/8
1/4x1/8
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120353
120353
SH-1
1
1/4x1/8
1/4x1/8
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120354
120354
SH-1-1/16
1-1/16
1/4x1/8
1/4x1/8
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120355
120355
SH-1-1/8
1-1/8
1/4x1/8
1/4x1/8
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120356
120356
SH-1-3/16
1-3/16
1/4x1/8
1/4x1/8
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120357
120357
SH-1-1/4
1-1/4
1/4x1/8
1/4x1/8
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120358
120358
SH-1-5/16
1-5/16
5/16x5/32
5/16x5/32
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120359
120359
SH-1-3/8
1-3/8
5/16x5/32
5/16x5/32
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120360
120360
SH-1-7/16
1-7/16
3/8x1/16
3/8x3/16
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120361
120361
SH-1-1/2
1-1/2
3/8x1/16
3/8x3/16
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120362
120362
SH-1-9/16
1-9/16
3/8x1/16
3/8x3/16
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120363
120363
SH-1-5/8
1-5/8
3/8x1/16
3/8x3/16
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
120580
120580
SH-1-11/16
1-11/16
N/A
N/A
3.500
0.43
1.88
4.75
3.00
2.63
1.31
0.81
0.12
0.9
2.25
3
1/4x1-3/8
108
0.59
2.66
1.56
3.63
1.56
3.63
2.13
4.18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SDS Type - QD Bushing
Baldor Reliance
09.11.2021
QDS-3V - QD Sheaves
Baldor Reliance
09.11.2021
SK Type - QD Bushing
Baldor Reliance
09.11.2021
TLS-3V - Taper-Lock Sheaves
Baldor Reliance
09.11.2021
QDS-A/B - QD Sheaves
Baldor Reliance
09.11.2021
SD Type - QD Bushing
Baldor Reliance
09.11.2021
SCXT - Screw Conveyor Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
QD Hubs - QD Weld-on Hubs
Baldor Reliance
09.11.2021
QD HTD 8mm - QD HTD Sprockets
Baldor Reliance
09.11.2021
SF Type - QD Bushing
Baldor Reliance
09.11.2021
H Type - QD Bushing
Baldor Reliance
09.11.2021
TL-1610-I - Taper-Lock Bushings
Baldor Reliance
09.11.2021
Take-Up Frames - TP Top Angle Protected Screw - Take-Up Frames
Baldor Reliance
09.11.2021
Type E-Xtra Pillow Block 2-Bolt Base Inch Bore - Type E Pillow Block Bearin...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表