您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CLOGGING INDICATORS
UFI Filters
RETURN FILTERS
Powered by
CAD模型選擇
{ufi_filters/return_filters/clogging_indicators.prj},{NB=D0},{SHA256=OZjU0kAmEJstJdmVsAzAEoi+FkwaFEsP4R/ePQ+AkMQ=},{INAME=d0},{NAME=d0},{NNCUSTOM=CLOGGING INDICATORS},{NTCUSTOM=Clogging Indicators},{NBCUSTOM=D0},{CODE=D0},{REMARKS=SPDT differential switch. C.C. 14 - 30 V: > max resistive or inductive load 4 - 3 A respectively},{LINACUSTOM=D0},{STEPFILE=t0-t1-t2-t3-t6.step},{PNGFILE=clogging_indicators},{SETTING=Setting 1,3 bar (130 kPa)},{PRS=M20x1,5},{SEAL=FKM Fluoroelastomer},{DESCR=Differential ELECTRICAL indicators with THERMOSTAT 30° C}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
REMARKS
Remarks
ⁿ/ₐ
SETTING
Setting
ⁿ/ₐ
PRS
Port Size
[Inch]
SEAL
Seals
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
10
10
Vacuum gauge
1/8"
-
Vacuum gauge
11
11
Vacuum gauge
1/8"
-
Vacuum gauge
30
30
Scale 0÷6 bar (0÷600 kPa)
1/8"
-
Pressure gauge
31
31
Scale 0÷12 bar (0÷1,2 MPa...
1/8"
-
Pressure gauge
32
32
Scale 0÷6 bar (0÷600 kPa)
1/8"
-
Pressure gauge
33
33
Scale 0÷12 bar (0÷1,2 MPa...
1/8"
-
Pressure gauge
36
36
Scale 0÷12 bar (0÷1,2 MPa...
1/8"
-
Pressure gauge stainless ...
5B
5B
SPDT differential switch....
Setting 1,3 bar (130 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL indic...
5C
5C
SPDT differential switch....
Setting 2 bar (200 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL indic...
5D
5D
SPDT differential switch....
Setting 2,5 bar (250 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL indic...
5E
5E
SPDT differential switch....
Setting 5 bar (500 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL indic...
5F
5F
SPDT differential switch....
Setting 8 bar (800 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL indic...
6B
6B
SPDT differential switch....
Setting 1,3 bar (130 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
6C
6C
SPDT differential switch....
Setting 2 bar (200 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
6D
6D
SPDT differential switch....
Setting 2,5 bar (250 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
6E
6E
SPDT differential switch....
Setting 5 bar (500 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
6F
6F
SPDT differential switch....
Setting 8 bar (800 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
70
70
SPDT differential switch....
Setting 1,3 bar (130 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL ELECT...
71
71
SPDT differential switch....
Setting 2 bar (200 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL ELECT...
72
72
SPDT differential switch....
Setting 5 bar (500 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL ELECT...
73
73
SPDT differential switch....
Setting 8 bar (800 kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL ELECT...
76
76
SPDT differential switch....
Setting 2,5 bar (250kPa)
M20x1,5
NBR = Nitrile
Differential VISUAL ELECT...
7B
7B
SPDT differential switch....
Setting 1,3 bar (130 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
7C
7C
SPDT differential switch....
Setting 2 bar (200 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
7D
7D
SPDT differential switch....
Setting 2,5 bar (250 kPa)
M20x1,5
NBR = Nitrile
Differential ELECTRICAL i...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FPB-MHT - Pressure
UFI Filters
27.10.2023
FMA-LFM - Suction Filter
UFI Filters
19.10.2023
CFA - Accessories
UFI Filters
19.10.2023
Pushbutton Switches
TE Connectivity
03.06.2020
FRB-RFA - Return Line Filter
UFI Filters
19.10.2023
Mini Relays
TE Connectivity
03.06.2020
FOF-ROL - Off-Line
UFI Filters
19.10.2023
FRA-RFM - RETURN FILTER
UFI Filters
19.10.2023
CLA - Accessories
UFI Filters
19.10.2023
FPE-AMD - Pressure
UFI Filters
19.10.2023
FPM-SPM - Pressure
UFI Filters
19.10.2023
Gauge ISO 1 - ISO series
Knocks Fluid-Technik
26.08.2021
ESA-ESB - Suction
UFI Filters
19.10.2023
TU-FR4 - Filter regulator Size 4 metal bowl
Vesta
06.06.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表