您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Parallel keys DIN 6885 form B straight-ended, high-sized version
MBO Oßwald
Parallel keys
Powered by
CAD模型選擇
{mbo_osswald/passfedern/passfedern20din20688520form20b20geradstirnig2c20hohe20form.prj},{NB=11 37 0050 4000/001},{PREVIEW=../_pool_/c4/1b/passfeder-form-b_700x700px.png},{REF=11 37 0050 4000/001},{IDENT=Paßfeder DIN 6885 Form B geradstirnig, hohe Form B 100x50x400 Stahl blank},{SIZE=B 100x50x400},{MATERIAL=Stahl},{SURFACE=blank},{B=100},{H=50},{D1ABOVE=440},{D1UPTO=500},{L=400},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/passfeder-din-6885-form-b-geradstirnig-hohe-form-b-100x50x400-stahl-blank},{DEFAULTSORTATTR=2971}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
B
b
[mm]
H
h
[mm]
D1ABOVE
for shaft Ø d1 above
[mm]
D1UPTO
for shaft Ø d1 up to
[mm]
L
l
[mm]
11 37 0202 0060/001
11 37 0202 0060/001
Parallel key DIN 6885 for...
B 2x2x6
Steel
bright
2
2
6
8
6
11 37 0202 0080/001
11 37 0202 0080/001
Parallel key DIN 6885 for...
B 2x2x8
Steel
bright
2
2
6
8
8
11 37 0202 0100/001
11 37 0202 0100/001
Parallel key DIN 6885 for...
B 2x2x10
Steel
bright
2
2
6
8
10
11 37 0202 0120/001
11 37 0202 0120/001
Parallel key DIN 6885 for...
B 2x2x12
Steel
bright
2
2
6
8
12
11 37 0202 0140/001
11 37 0202 0140/001
Parallel key DIN 6885 for...
B 2x2x14
Steel
bright
2
2
6
8
14
11 37 0202 0160/001
11 37 0202 0160/001
Parallel key DIN 6885 for...
B 2x2x16
Steel
bright
2
2
6
8
16
11 37 0202 0180/001
11 37 0202 0180/001
Parallel key DIN 6885 for...
B 2x2x18
Steel
bright
2
2
6
8
18
11 37 0202 0200/001
11 37 0202 0200/001
Parallel key DIN 6885 for...
B 2x2x20
Steel
bright
2
2
6
8
20
11 37 0303 0060/001
11 37 0303 0060/001
Parallel key DIN 6885 for...
B 3x3x6
Steel
bright
3
3
8
10
6
11 37 0303 0080/001
11 37 0303 0080/001
Parallel key DIN 6885 for...
B 3x3x8
Steel
bright
3
3
8
10
8
11 37 0303 0100/001
11 37 0303 0100/001
Parallel key DIN 6885 for...
B 3x3x10
Steel
bright
3
3
8
10
10
11 37 0303 0120/001
11 37 0303 0120/001
Parallel key DIN 6885 for...
B 3x3x12
Steel
bright
3
3
8
10
12
11 37 0303 0140/001
11 37 0303 0140/001
Parallel key DIN 6885 for...
B 3x3x14
Steel
bright
3
3
8
10
14
11 37 0303 0160/001
11 37 0303 0160/001
Parallel key DIN 6885 for...
B 3x3x16
Steel
bright
3
3
8
10
16
11 37 0303 0180/001
11 37 0303 0180/001
Parallel key DIN 6885 for...
B 3x3x18
Steel
bright
3
3
8
10
18
11 37 0303 0200/001
11 37 0303 0200/001
Parallel key DIN 6885 for...
B 3x3x20
Steel
bright
3
3
8
10
20
11 37 0303 0220/001
11 37 0303 0220/001
Parallel key DIN 6885 for...
B 3x3x22
Steel
bright
3
3
8
10
22
11 37 0303 0250/001
11 37 0303 0250/001
Parallel key DIN 6885 for...
B 3x3x25
Steel
bright
3
3
8
10
25
11 37 0303 0280/001
11 37 0303 0280/001
Parallel key DIN 6885 for...
B 3x3x28
Steel
bright
3
3
8
10
28
11 37 0303 0320/001
11 37 0303 0320/001
Parallel key DIN 6885 for...
B 3x3x32
Steel
bright
3
3
8
10
32
11 37 0303 0360/001
11 37 0303 0360/001
Parallel key DIN 6885 for...
B 3x3x36
Steel
bright
3
3
8
10
36
11 37 0404 0080/001
11 37 0404 0080/001
Parallel key DIN 6885 for...
B 4x4x8
Steel
bright
4
4
10
12
8
11 37 0404 0100/001
11 37 0404 0100/001
Parallel key DIN 6885 for...
B 4x4x10
Steel
bright
4
4
10
12
10
11 37 0404 0120/001
11 37 0404 0120/001
Parallel key DIN 6885 for...
B 4x4x12
Steel
bright
4
4
10
12
12
11 37 0404 0140/001
11 37 0404 0140/001
Parallel key DIN 6885 for...
B 4x4x14
Steel
bright
4
4
10
12
14
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01000001000 - flat key Form A, DIN 6885
SToxxparts
31.05.2022
DIN 6885-1 A - Parallel keys, deep pattern
Roehm
18.10.2023
Parallel keys DIN 6885 form A round-ended, high-sized version
MBO Oßwald
08.10.2021
01000003000 - flat key DIN 6885, Form B
SToxxparts
31.05.2022
01000002000 - flat key DIN 6885, Form AB
SToxxparts
31.05.2022
DIN 6885 - Form A - Key per DIN6885 - Form A
AHP Merkle
31.03.2024
KK - Rounded end feather key - DIN 6885 - Steel
HPC
03.08.2023
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
Dia 10, Lead 2
Line Tech
10.08.2021
DST-LS-R-ES - Lead screws
igus
13.09.2022
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
BN 116 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, black-oxidized
Bossard Catalog
31.10.2023
feather keys
DOCERAM
12.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表