您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex sprockets 32B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Triplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/triplex_sprockets/triplex_sprockets_32b_3.prj},{NB=103460018},{Z=18},{DE=315.0},{DP=292.55},{CNSORDERNO=103460018},{DM=180},{DMX=180.0},{D3=40},{A=180},{KG=68.85},{B3=146},{B1=28.8},{C=6},{R3=51}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D3
[mm]
A
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
103460008
8
152.0
132.74
103460008
85
30
180
9.90
146
28.8
6
51
103460009
9
168.0
148.54
103460009
100
30
180
13.65
146
28.8
6
51
103460010
10
184.0
164.39
103460010
115
30
180
17.97
146
28.8
6
51
103460011
11
200.0
181.31
103460011
125
35
180
22.22
146
28.8
6
51
103460012
12
216.0
196.29
103460012
133
35
180
27.23
146
28.8
6
51
103460013
13
235.0
212.29
103460013
145
35
180
32.98
146
28.8
6
51
103460014
14
251.0
228.29
103460014
145
35
180
38.50
146
28.8
6
51
103460015
15
267.0
244.30
103460015
160
35
180
45.04
146
28.8
6
51
103460016
16
283.0
260.40
103460016
160
40
180
51.50
146
28.8
6
51
103460017
17
299.0
276.46
103460017
180
40
180
61.45
146
28.8
6
51
103460018
18
315.0
292.55
103460018
180
40
180
68.85
146
28.8
6
51
103460019
19
331.0
308.66
103460019
200
40
180
76.73
146
28.8
6
51
103460020
20
347.0
324.71
103460020
200
40
180
85.07
146
28.8
6
51
103460021
21
363.0
340.82
103460021
200
40
180
93.89
146
28.8
6
51
103460023
23
396.0
373.08
103460023
*200
40
180
112.93
146
28.8
6
51
103460025
25
428.0
405.33
103460025
*200
40
180
133.86
146
28.8
6
51
103460030
30
508.0
486.00
103460030
*200
40
180
194.42
146
28.8
6
51
103460035
35
589.0
566.71
103460035
*200
40
180
267.49
146
28.8
6
51
103460038
38
638.0
615.16
103460038
*200
40
180
316.22
146
28.8
6
51
103460045
45
751.0
728.24
103460045
*220
40
207
456.64
146
28.8
6
51
103460050
50
832.0
809.04
103460050
*220
40
207
564.27
146
28.8
6
51
103460057
57
945.0
922.16
103460057
*220
40
207
734.72
146
28.8
6
51
103460076
76
1252.0
1229.27
103460076
*238
40
216
1319.64
146
28.8
6
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表