您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex sprockets 06B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Triplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/triplex_sprockets/triplex_sprockets_06b_3.prj},{NB=103330026},{Z=26},{DE=82.7},{DP=79.02},{CNSORDERNO=103330026},{DM=67},{DMX=67.0},{D3=16},{A=40},{KG=1.17},{B3=25.6},{B1=5.2},{C=1},{R3=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D3
[mm]
A
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
103330008
8
28.6
24.89
103330008
15
8
32
0.05
25.6
5.2
1
10
103330009
9
31.5
27.85
103330009
18
8
32
0.07
25.6
5.2
1
10
103330010
10
34.5
30.82
103330010
20
10
32
0.09
25.6
5.2
1
10
103330011
11
37.5
33.80
103330011
22
12
35
0.11
25.6
5.2
1
10
103330012
12
40.5
36.80
103330012
25
12
35
0.15
25.6
5.2
1
10
103330013
13
43.5
39.80
103330013
28
12
35
0.19
25.6
5.2
1
10
103330014
14
46.5
42.80
103330014
31
12
35
0.23
25.6
5.2
1
10
103330015
15
49.5
45.81
103330015
34
12
35
0.28
25.6
5.2
1
10
103330016
16
52.5
48.82
103330016
37
12
35
0.33
25.6
5.2
1
10
103330017
17
55.5
51.83
103330017
40
12
35
0.39
25.6
5.2
1
10
103330018
18
58.6
54.85
103330018
43
12
35
0.45
25.6
5.2
1
10
103330019
19
61.6
57.87
103330019
46
12
35
0.51
25.6
5.2
1
10
103330020
20
64.6
60.89
103330020
49
12
35
0.58
25.6
5.2
1
10
103330021
21
67.6
63.91
103330021
52
16
40
0.70
25.6
5.2
1
10
103330022
22
70.6
66.93
103330022
55
16
40
0.78
25.6
5.2
1
10
103330023
23
73.7
69.95
103330023
58
16
40
0.87
25.6
5.2
1
10
103330024
24
76.7
72.97
103330024
61
16
40
0.97
25.6
5.2
1
10
103330025
25
79.7
76.00
103330025
64
16
40
1.06
25.6
5.2
1
10
103330026
26
82.7
79.02
103330026
67
16
40
1.17
25.6
5.2
1
10
103330027
27
85.7
82.04
103330027
70
16
40
1.27
25.6
5.2
1
10
103330028
28
88.8
85.07
103330028
73
16
40
1.39
25.6
5.2
1
10
103330029
29
91.8
88.09
103330029
76
16
40
1.50
25.6
5.2
1
10
103330030
30
94.8
91.12
103330030
79
16
40
1.62
25.6
5.2
1
10
103330031
31
97.9
94.15
103330031
80
16
40
1.72
25.6
5.2
1
10
103330032
32
100.9
97.17
103330032
80
16
40
1.80
25.6
5.2
1
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表