您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 081-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets/simplex_sprockets_081.prj},{NB=101341022},{Z=22},{DE=95.5},{DP=89.24},{CNSORDERNO=101341022},{DM=60},{D1=12},{A=20},{KG=0.49},{B1=3.0},{C=0.8},{R3=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
101341008
8
39.5
33.18
101341008
21
8
14
0.04
3.0
0.8
13
101341009
9
43.4
37.13
101341009
25
8
14
0.06
3.0
0.8
13
101341010
10
47.4
41.10
101341010
28
8
14
0.07
3.0
0.8
13
101341011
11
51.4
45.07
101341011
31
8
16
0.10
3.0
0.8
13
101341012
12
55.4
49.07
101341012
35
8
16
0.13
3.0
0.8
13
101341013
13
59.4
53.06
101341013
39
8
16
0.16
3.0
0.8
13
101341014
14
63.4
57.07
101341014
43
8
16
0.19
3.0
0.8
13
101341015
15
67.4
61.09
101341015
47
8
16
0.23
3.0
0.8
13
101341016
16
71.4
65.10
101341016
50
10
18
0.29
3.0
0.8
13
101341017
17
75.4
69.11
101341017
50
10
18
0.30
3.0
0.8
13
101341018
18
79.4
73.14
101341018
50
10
18
0.31
3.0
0.8
13
101341019
19
83.5
77.16
101341019
50
10
18
0.32
3.0
0.8
13
101341020
20
87.5
81.19
101341020
50
10
18
0.33
3.0
0.8
13
101341021
21
91.5
85.22
101341021
60
12
20
0.48
3.0
0.8
13
101341022
22
95.5
89.24
101341022
60
12
20
0.49
3.0
0.8
13
101341023
23
99.6
93.27
101341023
60
12
20
0.51
3.0
0.8
13
101341024
24
103.6
97.29
101341024
60
12
20
0.52
3.0
0.8
13
101341025
25
107.6
101.33
101341025
60
12
20
0.53
3.0
0.8
13
101341026
26
111.7
105.36
101341026
70
16
20
0.67
3.0
0.8
13
101341027
27
115.7
109.40
101341027
70
16
20
0.69
3.0
0.8
13
101341028
28
119.7
113.42
101341028
70
16
20
0.70
3.0
0.8
13
101341029
29
123.8
117.46
101341029
70
16
20
0.72
3.0
0.8
13
101341030
30
127.8
121.50
101341030
70
16
20
0.74
3.0
0.8
13
101341032
32
135.9
129.56
101341032
70
16
20
0.77
3.0
0.8
13
101341034
34
143.9
137.64
101341034
70
16
20
0.81
3.0
0.8
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Simplex sprockets 08B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex sprockets 12B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex sprockets 083-1/084-1 - Sprockets for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
System Bea 08B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Simplex sprockets 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8...
BEA Ingranaggi
06.07.2020
22250 - Sprockets single 5/8“ x 3/8“ DIN ISO 606, ready to install
norelem
26.06.2024
Simplex sprockets 06B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex sprockets 16B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex roller chains - Simplex roller chains according to ISO 606 (Europea...
Wippermann
18.06.2024
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Simplex sprockets 05B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex plate wheels 08B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with...
BEA Ingranaggi
06.07.2020
Duplex sprockets 08B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表